Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M12-3A - M12 Y connector
Bill of material
ABB - 2TLA020055R0000 + M12-3A M12 Y-connector
Product ID
2TLA020055R0000
Extended Product Type
M12-3A
Invoice Description
M12-3A M12 Y-connector
Description
M12-3A M12 Y-connector
Long Description
M12-3A is a M12 Y-connector for series connection of DYNlink devices such as Eden sensors, Smile Tina and Inca Tina emergency stop buttons, and Tina adapters. Connector #2 is a M12-5 female connector for connection of the safety device, connector #1 ia a M12-5 male connector for connection of +24VDC, 0V and the incoming DYNlink signal and connector #3 is a M12-5 female connector for continuation of the circuit towards another DYNlink safety device or safety controller/PLC.
International product number
7350024452259
Product number of the Manufacturer
2TLA020055R0000
Model
Y-adapter
Contact type
Female
Screened
true
Number of poles
0
Material housing
Other
EFI02386
- - -
Ambient temperature
- - - °C
EFI02393
- - -
Operating temperature
- - - °C
Degree of protection (IP), mounted
IP67
Material thread ring
Other
Rated voltage
24 V
Customs tariff number
8538909999
Deeplink product page
Link to product detail page
Type
M12-3A
Preview - Generation
Anteprima
3D
2D

Classificazioni
CNS
Object Properties:
Description long: M12-3A is a M12 Y-connector for series connection of DYNlink devices such as Eden sensors, Smile Tina and Inca Tina emergency stop buttons, and Tina adapters. Connector #2 is a M12-5 female connector for connection of the safety device, connector #1 ia a M12-5 male connector for connection of +24VDC, 0V and the incoming DYNlink signal and connector #3 is a M12-5 female connector for continuation of the circuit towards another DYNlink safety device or safety controller/PLC.
Description short: M12-3A - Y-connector for cascade connection of DYNlink devices with M12-5 connector.
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 8538909999
Order Number: 2TLA020055R0000
ETIM 8.0
Sensor actuator adapter:
Model: Y-adapter
Rated voltage: 24 V
Screened: true
Number of poles: 0
Contact type: Female
Material housing: Other
Ambient temperature: - - - °C
Operating temperature: - - - °C
Degree of protection (IP), mounted: IP67
Material thread ring: Other