Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LY16-4 - Connecting Strip
Bill of material
ABB - 1SBN071303T1000 + LY16-4 Connecting Strip
Product ID
1SBN071303T1000
Extended Product Type
LY16-4
Invoice Description
LY16-4 Connecting Strip
Description
Screw Terminals AF(C) Accessory
Long Description
LY16-4 is an insulated connecting strip used on 3-pole AF(C)(S)09..16 contactors: • To obtain a star point (3 parallel-connected poles) • To connect 2 poles (LY16-4 includes secable strips) or 3 poles in parallel and thus increase the AC load passing through the flow path made up of the parallel-connected poles. The relevant cable cross-sectional area may limit the maximum permissible current: consult technical data information on catalogue • To connect 2 or 3 poles in series and thus increase the DC voltage controlled by the poles: LY16-4 includes secable strips.
International product number
3471523130845
Product number of the Manufacturer
1SBN071303T1000
Type of accessory/spare part
Connecting bridge
Accessory
true
Spare part
false
Customs tariff number
85369010
Type
LY16-4
Deeplink product page
Link to product detail page
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85369010
Description long: LY16-4 is an insulated connecting strip used on 3-pole AF(C)(S)09..16 contactors: • To obtain a star point (3 parallel-connected poles) • To connect 2 poles (LY16-4 includes secable strips) or 3 poles in parallel and thus increase the AC load passing through the flow path made up of the parallel-connected poles. The relevant cable cross-sectional area may limit the maximum permissible current: consult technical data information on catalogue • To connect 2 or 3 poles in series and thus increase the DC voltage controlled by the poles: LY16-4 includes secable strips.
Description short: LY16-4 Connecting Strip
GTIN-Code: 3471523130845
Order Number: 1SBN071303T1000
Product website: Link to product detail page
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Connecting bridge
Accessory: true
Spare part: false