Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LT80-40 - Terminal shrouds
Bill of material
ABB - 1SBN123902R1000 + LT80-40 Terminal Shroud
Product ID
1SBN123902R1000
Extended Product Type
LT80-40
Invoice Description
LT80-40 Terminal Shroud
Description
Screw Terminals AF(C) Accessory
Long Description
LT80-40 a terminal shroud designed to protect the main terminals of an AF80, against accidental direct contact and to provide a comprehensive IP 20 degree of protection. Designed for rigid cables or flexible cables with insulated ferrules including a stripping length ≥ 18 mm. • Safety and protection: make your installation safe, using a compact IP20 protection on the main terminals of a 4-pole AF contactor • Easy to install: save time thanks to a compact design and a fast clipping on each top and bottom parts of the contactors.
International product number
3471523131217
Product number of the Manufacturer
1SBN123902R1000
Type of accessory/spare part
Cover
Accessory
true
Spare part
false
Customs tariff number
39211200
Type
LT80-40
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:39 PM
Part number1SBN123902R1000
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/9ec37733-66ae-4a38-823d-760eaf933591
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:39 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 39211200
Description long: LT80-40 a terminal shroud designed to protect the main terminals of an AF80, against accidental direct contact and to provide a comprehensive IP 20 degree of protection. Designed for rigid cables or flexible cables with insulated ferrules including a stripping length ≥ 18 mm. • Safety and protection: make your installation safe, using a compact IP20 protection on the main terminals of a 4-pole AF contactor • Easy to install: save time thanks to a compact design and a fast clipping on each top and bottom parts of the contactors.
Description short: LT80-40 Terminal Shroud
GTIN-Code: 3471523131217
Order Number: 1SBN123902R1000
Product website: Link to product detail page
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Cover
Accessory: true
Spare part: false