Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LS4..P11B11 - Plain steel plunger
Bill of material
ABB - 1SBV010711R1211 + LS43P11B11 Limit Switch
Sellers P/N
Extended Product Type
Invoice Description
Type
Description
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Width sensor
41 mm
Diameter sensor
0 mm
Height of sensor
104 mm
Length of sensor
41 mm
Rated operation current Ie at AC-15, 24 V
10 A
Rated operation current Ie at AC-15, 125 V
5.5 A
Rated operation current Ie at AC-15, 230 V
3.1 A
Rated operation current Ie at DC-13, 24 V
6 A
Rated operation current Ie at DC-13, 125 V
0.6 A
Rated operation current Ie at DC-13, 230 V
0.4 A
Switching function
Quick-break switch
Switching function latching
false
Output electronic
false
Forced opening
false
Number of safety auxiliary contacts
0
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
1
Number of contacts as change-over contact
0
Type of interface
None
Type of interface for safety communication
None
Construction type housing
Cuboid
Material housing
Plastic
Coating housing
Other
Type of control element
Plunger
Alignment of the control element
Other
Type of electric connection
With status indication
false
Suitable for safety functions
false
Explosion safety category for gas
None
Explosion safety category for dust
None
EFI07515
-, -
Ambient temperature during operating
-25, 70 °C
Degree of protection (IP)
IP65
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: LS43P11B11
Description long: LS43P11B11 is a 40 mm wide, standard reinforced Limit Switch made of fiber-glass reinforced UL-V0 material, with 4 mounting holes at the top and bottom, 1 ISO M20x1.5 cable entry on the bottom, plain steel plunger actuator and 1 N.O + 1 N.C snap action (Zb type) contacts
Description short: LS43P11B11 Limit Switch
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
End switch:
Switching function: Quick-break switch
Rated operation current Ie at AC-15, 230 V: 3.1 A
Rated operation current Ie at DC-13, 230 V: 0.4 A
Material housing: Plastic
Suitable for safety functions: false
Coating housing: Other
With status indication: false
Type of interface for safety communication: None
Type of electric connection: Cable entry metrical
Explosion safety category for gas: None
Explosion safety category for dust: None
Construction type housing: Cuboid
Degree of protection (IP): IP65
Forced opening: false
Number of safety auxiliary contacts: 0
Type of control element: Plunger
Type of interface: None
Output electronic: false
Rated operation current Ie at AC-15, 125 V: 5.5 A
Rated operation current Ie at AC-15, 24 V: 10 A
Rated operation current Ie at DC-13, 125 V: 0.6 A
Rated operation current Ie at DC-13, 24 V: 6 A
Width sensor: 41 mm
Diameter sensor: 0 mm
Height of sensor: 104 mm
Length of sensor: 41 mm
Switching function latching: false
Ambient temperature during operating: -25, 70 °C
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Number of contacts as change-over contact: 0
Alignment of the control element: Other