Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LP750 - Connection bar for contactor, GAF750
Bill of material
ABB - 1SFN076112R1000 + LP750 Connecting Strip
Product ID
1SFN076112R1000
Extended Product Type
LP750
Invoice Description
LP750 Connecting Strip
Description
Connection bar for contactor, GAF750
Long Description
2 pole parallel or series connection busbar, parallel connected poles to increase the a.c. load or series connection for d.c. loads
International product number
7320500222317
Product number of the Manufacturer
1SFN076112R1000
Type of accessory/spare part
Other
Accessory
false
Spare part
true
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Type
LP750
Procurement
Last updateJun 17, 2024, 3:39 PM
Part number1SFN076112R1000
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/7263d5cb-2fd0-48e7-939b-d6e12b16d9c3
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:39 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFN076112R1000
Description long: 2 pole parallel or series connection busbar, parallel connected poles to increase the a.c. load or series connection for d.c. loads
Description short: INTERCONN. BAR#LP750
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85389099
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Other
Accessory: false
Spare part: true