Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
INCA 1S - Safety stop button
Bill of material
ABB - 2TLA030054R0300 + INCA 1S Safety stop button
Product ID
2TLA030054R0300
Extended Product Type
INCA 1S
Invoice Description
INCA 1S Safety stop button
Description
Safety stop (black button) for panel mounting, 22.5 mm holes, 2 NC contacts, status LED in button, terminal blocks.
Long Description
Safety stop (black button) for panel mounting, 22.5 mm holes, 2 NC contacts, status LED in button, terminal blocks.
International product number
7350024460032
Product number of the Manufacturer
2TLA030054R0300
Construction type lens
Round
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
0
Number of contacts as change-over contact
0
With front ring
true
Degree of protection (IP)
IP67/IP69K
Customs tariff number
85365011
Deeplink product page
Link to product detail page
Type
INCA 1S
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 2TLA030054R0300
Description long: Safety stop (black button) for panel mounting, 22.5 mm holes, 2 NC contacts, status LED in button, terminal blocks.
Description short: INCA 1S Safety Stop button
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85365011
ETIM 8.0
Push button, complete:
Degree of protection (IP): IP67/IP69K
With front ring: true
Construction type lens: Round
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 0