Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Inca 1 EC Tina - Emergency stop button
Bill of material
ABB - 2TLA030054R1400 + Inca 1 EC Tina Emergency stop button
Product ID
2TLA030054R1400
Extended Product Type
Inca 1 EC Tina
Invoice Description
Inca 1 EC Tina Emergency stop button
Description
Emergency stop button for panel mounting, 22.5 mm holes, Tina adaptation unit for dynamic circuit and StatusBus system, status LED in button, terminal blocks.
Long Description
Emergency stop button for panel mounting, 22.5 mm holes, Tina adaptation to DYNlink and StatusBus functionality, Indication LED in button, detachable terminal blocks.
International product number
7350024479638
Product number of the Manufacturer
2TLA030054R1400
Unlocking method
Other
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Degree of protection (IP)
Other
Degree of protection (NEMA)
Other
Mounting method
Surface mounting
Connection type auxiliary circuit
Other
Customs tariff number
8536508090
Deeplink product page
Link to product detail page
Type
Inca 1 EC Tina
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 2TLA030054R1400
Description long: Emergency stop button for panel mounting, 22.5 mm holes, Tina adaptation to DYNlink and StatusBus functionality, Indication LED in button, detachable terminal blocks.
Description short: Inca 1 EC Tina Emergency Stop Button
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 8536508090
ETIM 8.0
Emergency stop complete:
Mounting method: Surface mounting
Unlocking method: Other
Degree of protection (IP): Other
Connection type auxiliary circuit: Other
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Degree of protection (NEMA): Other