Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ESB100N - Installation Contactors
Bill of material
ABB - 1SAE361111R0120 + ESB100-20N-01 Installation Contactor 2NO/0NC, 24 V AC/DC
Product ID
Extended Product Type
Invoice Description
Description
Installation Contactor
Long Description
The ESB100..N installation contactors are used to control single and three-phase loads up to 100 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
International product number
Product number of the Manufacturer
Rated operating voltage
220 - 400 V
Rated operation current
100 A
Utility category
7
Rated excitation voltage
V
Voltage type (operating voltage)
AC/DC
Voltage type (excitation voltage)
AC/DC
Number of contacts as normally open contact
Number of contacts as normally closed contact
0
Slider for hand switch
false
Width in number of modular spacings
Built-in depth
58 mm
Additional equipment possible
true
With day/night function
false
Hum-free
true
Degree of protection (IP)
IP20
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
Procurement
Last updateOct 18, 2023, 7:53 PM
Artikelnummer1SAE361111R0120
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/9a3f1562-77d8-4a41-b0c1-480ad58b7c69
Währung:
$
£
¥
CN¥
Alle Angaben ohne Gewähr
Letzte Aktualisierung: Oct 18, 2023, 7:53 PM
Preview - Generation
Vorschau
3D
2D

Klassifikationen
CNS
Sachmerkmal Eigenschaften:
Bestellnummer: 1SAE361111R0120
Description long: The ESB100..N installation contactors are used to control single and three-phase loads up to 100 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
Description short: ESB100-20N-01 Installation Contactor
Manufacturer / brand name: ABB
Product website: Link to product detail page
Zolltarifnummer: 85365080
ETIM 8.0
Installationsschütz für Reiheneinbau:
Einbautiefe: 58 mm
Bemessungsbetriebsspannung: 220 - 400 V
Breite in Teilungseinheiten: 3
Gebrauchskategorie: 7
Schieber für Handschaltung: false
Spannungsart der Betätigungsspannung: AC/DC
Spannungsart der Betriebsspannung: AC/DC
Schutzart (IP): IP20
Bemessungsbetriebsstrom: 100 A
Zusatzeinrichtungen möglich: true
Anzahl der Kontakte als Öffner: 0
Anzahl der Kontakte als Schließer: 2
Bemessungsbetätigungsspannung: 24 - 24 V
Brummfrei: true
Mit Tag-/Nachtfunktion: false