Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
EN20N - Installation Contactors
Bill of material
ABB - 1SBE122111R0120 + EN20-20N-01 Installation Contactor 2NO/0NC, 24V AC/DC
Product ID
EXTTYPE
INVDES
Description
Installation Contactor
Long Description
The EN20..N installation contactors are used to control single loads up to 20 A and can be operated by AC or DC and/or manually. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption, integrated overvoltage protection and manual override. Various contact combinations and accessories are available. Manual operation is available in 3 states: "On", "Off", "Auto"
International product number
Product number of the Manufacturer
Rated operating voltage
220 - 250 V
Rated operation current
20 A
Utility category
7
Rated excitation voltage
V
Voltage type (operating voltage)
AC/DC
Voltage type (excitation voltage)
AC/DC
Number of contacts as normally open contact
2
Number of contacts as normally closed contact
0
Slider for hand switch
true
Width in number of modular spacings
1
Built-in depth
58 mm
Additional equipment possible
true
With day/night function
true
Hum-free
true
Degree of protection (IP)
IP20
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
EN20-20N
Procurement
Last updateOct 18, 2023, 7:54 PM
Part number1SBE122111R0120
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/b8c263f8-e5e7-48ae-8f2b-4379254a9b6c
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: Oct 18, 2023, 7:54 PM
Preview - Generation
Podgląd
3D
2D

Klasyfikacje
CNS
Object Properties:
Order Number: 1SBE122111R0120
Description long: The EN20..N installation contactors are used to control single loads up to 20 A and can be operated by AC or DC and/or manually. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption, integrated overvoltage protection and manual override. Various contact combinations and accessories are available. Manual operation is available in 3 states: "On", "Off", "Auto"
Description short: EN20-20N-01 Installation Contactor
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85365080
ETIM 8.0
Installation contactor for distribution board:
Built-in depth: 58 mm
Rated operating voltage: 220 - 250 V
Width in number of modular spacings: 1
Utility category: 7
Slider for hand switch: true
Voltage type (excitation voltage): AC/DC
Voltage type (operating voltage): AC/DC
Degree of protection (IP): IP20
Rated operation current: 20 A
Additional equipment possible: true
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 2
Rated excitation voltage: 24 - 24 V
Hum-free: true
With day/night function: true