카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
EF750 - Electronic Overload Relays
Bill of material
ABB - 1SAX821001R1101 + EF750-800 Electronic Overload Relay 250-800 A. Trip class adjustable
Product Id
1SAX821001R1101
Extended Product Type
EF750-800
Invoice Description
EF750-800 Electronic Overload Relay 250-800 A. Trip class adjustable
Description
Electronic Overload Relays
Long Description
The EF750-800 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. EF750 has ATEX and IECEx certification 1) 1) ATEX is valid for products produced from week 42, 2014. IECEx is valid for products produced from week 15, 2017.
International product number
4013614487422
Product number of the Manufacturer
1SAX821001R1101
Adjustable current range
250 - 800 A
Mounting method
Direct attachment/single positioning
Type of electrical connection of main circuit
Screw connection
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as change-over contact
0
Rated control supply voltage Us at AC 50HZ
0 - 0 V
Rated control supply voltage Us at AC 60HZ
0 - 0 V
Rated control supply voltage Us at DC
0 - 0 V
Release class
Adjustable
Voltage type for actuating
Self powered
Reset function automatic
true
Reset function input
false
Reset function push-button
true
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
EF750
미리보기 - 생성
프리뷰
3D
2D

분류
CNS
Object Properties:
Order Number: 1SAX821001R1101
Description long: The EF750-800 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. EF750 has ATEX and IECEx certification 1) 1) ATEX is valid for products produced from week 42, 2014. IECEx is valid for products produced from week 15, 2017.
Description short: EF750-800 Electronic Overload Relay
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
Electronic overload relay:
Mounting method: Direct attachment/single positioning
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 1
Number of auxiliary contacts as change-over contact: 0
Rated control supply voltage Us at AC 50HZ: 0 - 0 V
Rated control supply voltage Us at AC 60HZ: 0 - 0 V
Rated control supply voltage Us at DC: 0 - 0 V
Release class: Adjustable
Type of electrical connection of main circuit: Screw connection
Adjustable current range: 250 - 800 A
Voltage type for actuating: Self powered
Reset function input: false
Reset function automatic: true
Reset function push-button: true