Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
E - Safety relays
Bill of material
ABB - E1T 1s 24DC - Safety expansion relay - Not for new applications
Product ID
Description
Safety expansion relay - Not for new applications
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Release-delay
- - - s
Customs tariff number
Type
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 2TLA010030R2000
Description long: Safety expansion relay - for expanding the outputs of safety relays. Time delay 1 sec. Relay outputs 4NO
Description short: Safety expansion relay - Not for new applications
Manufacturer / brand name: ABB
Product website:
Customs Tariff Number: 8536411090
GTIN-Code: 7350024432039
ETIM 8.0
Device for monitoring of safety-related circuits:
Release-delay: - - - s
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
ETIM 9.0
Device for monitoring of safety-related circuits:
Release-delay: - - - s
Rated control supply voltage AC 50 Hz: - - - V
Rated control supply voltage AC 60 Hz: - - - V
Rated control supply voltage DC: - - - V
eclass
27-37-18-19 - Device for monitoring of safety-related circuits:
max. rated control supply voltage Us: - - - V
min. rated control voltage Us with AC 50 Hz: - - - V
min. rated control voltage Us with AC 60 Hz: - - - V
min. rated control voltage Us with DC: - - - V
max. release-delay: - - - s
min. release-delay: - - - s