Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-PAx - Three Phase Monitors
Bill of material
ABB - 1SVR730774R3300 + CM-PAS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Type of electric connection
With detachable clamps
false
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Phase sequence monitoring
true
Phase failure detection
true
Function under voltage detection
false
Function over voltage detection
false
Phase imbalance monitoring
true
Voltage measuring range
V
Min. adjustable delay-on energization time
0.2 s
Max. permitted delay-on energization time
0.2 s
Min. adjustable off-delay time
0.1 s
Max. permitted off-delay time
30 s
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
2
Width
22.5 mm
Height
85.6 mm
Depth
103.7 mm
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Procurement
Last updateOct 18, 2023, 7:40 PM
Part number1SVR730774R3300
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/0f63583f-d264-461d-8c49-d9551e82ed7f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:40 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SVR730774R3300
Description long: The CM-PAS.41S relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 300-500 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PAS.41S monitors the phase parameters phase failure, phase sequence and phase unbalance. An ON-delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
Description short: CM-PAS.41S Three-phase monitoring relay
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
Phase monitoring relay:
Width: 22.5 mm
Height: 85.6 mm
Depth: 103.7 mm
Voltage measuring range: 300 - 500 V
With detachable clamps: false
Phase sequence monitoring: true
Phase failure detection: true
Function under voltage detection: false
Function over voltage detection: false
Phase imbalance monitoring: true
Type of electric connection: Screw connection
Rated control supply voltage Us at AC 50HZ: 300 - 500 V
Rated control supply voltage Us at AC 60HZ: 300 - 500 V
Rated control supply voltage Us at DC: - - - V
Max. permitted delay-on energization time: 0.2 s
Min. adjustable delay-on energization time: 0.2 s
Max. permitted off-delay time: 30 s
Min. adjustable off-delay time: 0.1 s
Voltage type for actuating: AC
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 2