Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-ESx - Single Phase Monitors
Bill of material
ABB - 1SVR730830R0500 + CM-ESS.MS Voltage monitoring relay 2c/o, B-C=3-600VRMS, 24-240VAC/DC
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Type of electric connection
With detachable clamps
Single-phase under voltage possible
Three-phase under voltage possible
Single-phase over voltage possible
Three-phase over voltage possible
Single-phase hysteresis possible
Three-phase hysteresis possible
Contains function DC-under voltage
Contains function DC-over voltage
Contains function DC-voltage hysteresis
Voltage measuring range 1
V
Voltage measuring range 2
- - - V
Type of voltage measuring range
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Response value voltage
V
Min. adjustable delay-on energization time
s
Max. permitted delay-on energization time
s
Min. adjustable off-delay time
s
Max. permitted off-delay time
s
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Width
mm
Height
mm
Depth
mm
Customs tariff number
85364900
Type
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:40 PM
Part number1SVR730830R0500
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/31f1e18f-78e4-48e7-a8d9-52c0f2670b6c
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:40 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85364900
Description long: The CM-ESS.MS is a multifunctional voltage monitoring relay from the CM single-phase monitors range. This monitoring relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It provides a RMS measuring principle for DC and AC voltages with 4 measuring ranges: 3-30 V, 6-60 V, 30-300 V and 60-600 V. The CM-ESS.MS offers selection of over- or undervoltage monitoring, open- or closed-circuit operating principle, with or without latching function. The hysteresis is adjustable within a range of 3 to 30 % of the threshold value. The tripping delay and the start-up delay are adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
Description short: CM-ESS.MS Voltage monitoring relay
GTIN-Code: 4016779852173
Order Number: 1SVR730830R0500
Product website: Link to product detail page
ETIM 8.0
Voltage monitoring relay:
Width: 22.5 mm
Height: 85.6 mm
Depth: 103.7 mm
With detachable clamps: false
Single-phase under voltage possible: true
Three-phase under voltage possible: false
Single-phase over voltage possible: true
Three-phase over voltage possible: false
Single-phase hysteresis possible: true
Three-phase hysteresis possible: false
Contains function DC-under voltage: true
Contains function DC-over voltage: true
Contains function DC-voltage hysteresis: true
Type of voltage measuring range: AC/DC
Type of electric connection: Screw connection
Rated control supply voltage Us at AC 50HZ: 24 - 240 V
Rated control supply voltage Us at AC 60HZ: 24 - 240 V
Rated control supply voltage Us at DC: 24 - 240 V
Voltage measuring range 1: 3 - 600 V
Voltage measuring range 2: - - - V
Max. permitted delay-on energization time: 0 s
Min. adjustable delay-on energization time: 0 s
Max. permitted off-delay time: 30 s
Min. adjustable off-delay time: 0 s
Response value voltage: 3 - 600 V
Voltage type for actuating: AC/DC
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 2