Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BP38-4 - Mounting Piece
Bill of material
ABB - 1SBN112303T1000 + BP38-4 Mounting Piece
Product ID
1SBN112303T1000
Extended Product Type
BP38-4
Invoice Description
BP38-4 Mounting Piece
Desciption
Screw Terminals AF(C) Accessory
Long Description
BP38-4 is a mounting piece for replacing installed contactors A26 ... A40 fixed by screws by AF(C)(S)09 ... AF(C)(S)38 contactors.
International product number
3471523130821
Product number of the Manufacturer
1SBN112303T1000
Type of accessory/spare part
Mounting set
Accessory
true
Spare part
false
Customs tariff number
39269097
Type
BP38-4
Deeplink product page
Link to product detail page
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 39269097
Description long: BP38-4 is a mounting piece for replacing installed contactors A26 ... A40 fixed by screws by AF(C)(S)09 ... AF(C)(S)38 contactors.
Description short: BP38-4 Mounting Piece
GTIN-Code: 3471523130821
Order Number: 1SBN112303T1000
Product website: Link to product detail page
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Mounting set
Accessory: true
Spare part: false