Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BER65-4 - Connection Set for Reversing Starter
Bill of material
ABB - 1SBN083411R1000 + BER65-4 Connection Set for Reversing Contactors
Product ID
1SBN083411R1000
Extended Product Type
BER65-4
Invoice Description
BER65-4 Connection Set for Reversing Contactors
Desciption
Screw Terminals AF(C) Accessory
Long Description
BER65-4 is a connection set for reversing contactors used to easily connect the main poles of two 3-pole AF40..AF65, AFC40..AFC65 or AFS40..AFS65 contactors mounted side by side. The BER connection sets are made up of: • 1 upstream and 1 downstream connections • Insulated, solid copper bars
International product number
3471523130944
Product number of the Manufacturer
1SBN083411R1000
Type of accessory/spare part
Connecting bridge
Accessory
true
Spare part
false
Customs tariff number
85389099
Type
BER65-4
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:39 PM
Part number1SBN083411R1000
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/6d51cb94-dcb1-432f-912f-848620217186
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:39 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85389099
Description long: BER65-4 is a connection set for reversing contactors used to easily connect the main poles of two 3-pole AF40..AF65, AFC40..AFC65 or AFS40..AFS65 contactors mounted side by side. The BER connection sets are made up of: • 1 upstream and 1 downstream connections • Insulated, solid copper bars
Description short: BER65-4 Connection Set for Reversing Contactors
GTIN-Code: 3471523130944
Order Number: 1SBN083411R1000
Product website: Link to product detail page
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Connecting bridge
Accessory: true
Spare part: false