Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BEA65-4 - Connecting Link for Manual Motor Starter
Bill of material
ABB - 1SBN083406R1000 + BEA65-4 Connecting Link with Manual Motor Starter
Product ID
1SBN083406R1000
Extended Product Type
BEA65-4
Invoice Description
BEA65-4 Connecting Link with Manual Motor Starter
Description
Screw Terminals AF(C) Accessory
Long Description
The BEA65-4 connecting link is used to connect AF40..AF65 contactors with the MS165-16 ... MS165-65 manual motor starters. The BEA insulated 3-pole connecting links ensure the electrical and mechanical connection between the contactor and the associated manual motor starter. The BPR65-4 35 mm rail hooks used with a BEA65-4 connecting link, allow direct mounting on 2 rails 35 mm of a MS165 manual motor starters with AF40 ... AF65 contactors.
International product number
3471523131156
Product number of the Manufacturer
1SBN083406R1000
Type of accessory/spare part
Connecting bridge
Accessory
true
Spare part
false
Customs tariff number
85389099
Type
BEA65-4
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:39 PM
Part number1SBN083406R1000
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/0ad45f4c-4c55-44a8-a70a-9d632a8bea35
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:39 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85389099
Description long: The BEA65-4 connecting link is used to connect AF40..AF65 contactors with the MS165-16 ... MS165-65 manual motor starters. The BEA insulated 3-pole connecting links ensure the electrical and mechanical connection between the contactor and the associated manual motor starter. The BPR65-4 35 mm rail hooks used with a BEA65-4 connecting link, allow direct mounting on 2 rails 35 mm of a MS165 manual motor starters with AF40 ... AF65 contactors.
Description short: BEA65-4 Connecting Link with Manual Motor Starter
GTIN-Code: 3471523131156
Order Number: 1SBN083406R1000
Product website: Link to product detail page
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Connecting bridge
Accessory: true
Spare part: false