Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BEA460H/S6 - Connection bars between contactors and MCCB
Bill of material
ABB - 1SFN085907R1000 + BEA460H/S6 Connection Set
Product ID
1SFN085907R1000
Extended Product Type
BEA460H/S6
Invoice Description
BEA460H/S6 Connection Set
Description
Connection bars between contactors and MCCB
Long Description
Busbar kit with control wire terminal for connecting contactor to Isomax type MCCB in a horizontal mounting position
International product number
7320500225714
Product number of the Manufacturer
1SFN085907R1000
Type of accessory/spare part
Other
Accessory
false
Spare part
true
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Type
BEA460H/S6
Procurement
Last updateJun 17, 2024, 3:39 PM
Part number1SFN085907R1000
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/9127dfe4-3cc1-436c-98ef-1c6de838b216
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:39 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFN085907R1000
Description long: Busbar kit with control wire terminal for connecting contactor to Isomax type MCCB in a horizontal mounting position
Description short: CONNECTION BAR#BEA460H/S6
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85389099
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Other
Accessory: false
Spare part: true