Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 8
Company
ABB Low Voltage & Systems
Description
AF96B - 3-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL407061R1400 +
Product Id
1SBL407061R1400
Extended Product Type
AF96B-30-00-14
Invoice Description
Description
Screw terminals - Top mounted coil terminals
Product number of the Manufacturer
1SBL407061R1400
Type
AF96-30-00
Long Description
International product number
3471523025554
Manufacturer Name
ABB
Rated control supply voltage AC 50 Hz
250, 500
V
Rated control supply voltage AC 60 Hz
250, 500
V
Rated control supply voltage DC
250, 500
V
Voltage type for actuating
AC/DC
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Type of electrical connection of main circuit
Screw connection
Operating voltage AC 50 Hz
1000, 1000
V
Operating voltage AC 60 Hz
1000, 1000
V
Rated operation current Ie at AC-1, 400 V
130 A
Rated operation current Ie at AC-3, 400 V
105 A
Rated operation power at AC-3, 400 V
45 kW
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Modular version
false
Width
70 mm
EFI00008
2.7559070
Height
125.5 mm
EFI00040
4.94094755
Depth
116 mm
EFI00049
4.5669316
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Procurement
Last updateJan 27, 2026, 8:06 AM
Part number1SBL407061R1400
All information without guarantee
Last update: Jan 27, 2026, 8:06 AM
Preview - Generation
Preview
3D
2D

Classifications
ETIM 10.0
Power contactor, AC switching:
Width: 70 mm
Height: 125.5 mm
Depth: 116 mm
Suitable for distribution board: false
Rated operation power at AC-3, 400 V: 45 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 105 A
Rated operation current Ie at AC-1, 400 V: 130 A
Rated control supply voltage AC 50 Hz: 250, 500 V
Rated control supply voltage AC 60 Hz: 250, 500 V
Rated control supply voltage DC: 250, 500 V
Type of electrical connection of main circuit: Screw connection
Operating voltage AC 50 Hz: 1000, 1000 V
Operating voltage AC 60 Hz: 1000, 1000 V
Voltage type for actuating: AC/DC
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85364900
Description long: The AF96B-30-00-14 is a 3 pole - 1000 V IEC or 600 UL contactor with screw terminals, controlling motors up to 45 kW / 400 V AC (AC-3) or 60 hp / 480 V UL and switching power circuits up to 130 A (AC-1) or 115 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short:
GTIN-Code: 3471523025554
Order Number: 1SBL407061R1400
Product website: https://new.abb.com/products/ABB1SBL407061R1400
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 45 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 105 A
Rated operation current Ie at AC-1, 400 V: 130 A
Rated control supply voltage Us at AC 50HZ: 250, 500 V
Rated control supply voltage Us at AC 60HZ: 250, 500 V
Rated control supply voltage Us at DC: 250, 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
ETIM 9.0
Power contactor, AC switching:
Width: 70 mm
Height: 125.5 mm
Depth: 116 mm
Modular version: false
Rated operation power at AC-3, 400 V: 45 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 105 A
Rated operation current Ie at AC-1, 400 V: 130 A
Rated control supply voltage AC 50 Hz: 250, 500 V
Rated control supply voltage AC 60 Hz: 250, 500 V
Rated control supply voltage DC: 250, 500 V
Type of electrical connection of main circuit: Screw connection
Operating voltage AC 50 Hz: 1000, 1000 V
Operating voltage AC 60 Hz: 1000, 1000 V
Voltage type for actuating: AC/DC
eclass
27-37-10-03 - Power contactor, AC switching:
Rated operating power with AC-3, 400 V: 45 kW
Rated operating current Ie with AC-1, 400 V: 130 A
Rated operating current Ie with AC-3, 400 V: 105 A
max. rated control supply voltage Us: 250, 500 V
min. rated control voltage Us with AC 50 Hz: 250, 500 V
min. rated control voltage Us with AC 60 Hz: 250, 500 V
min. rated control voltage Us with DC: 250, 500 V
Number of auxiliary contacts as opener: 0
Number of auxiliary contacts as shutter: 0
Number of main contacts as opener: 0
Number of making contacts and main contacts: 3
Type of actuation: AC/DC
Connection type: Screw connection
suitable for series installation: false