Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
AF80B - 3 or 4-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL397061R1411 +
Product Id
1SBL397061R1411
Extended Product Type
AF80B-30-11-14
Invoice Description
Description
Screw terminals
Product number of the Manufacturer
1SBL397061R1411
Type
AF80-30-11
Long Description
International product number
3471523025400
Manufacturer Name
ABB
Rated control supply voltage AC 50 Hz
250, 500
V
Rated control supply voltage AC 60 Hz
250, 500
V
Rated control supply voltage DC
250, 500
V
Voltage type for actuating
AC/DC
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Type of electrical connection of main circuit
Screw connection
Operating voltage AC 50 Hz
690, 1000
V
Operating voltage AC 60 Hz
690, 1000
V
Rated operation current Ie at AC-1, 400 V
125 A
Rated operation current Ie at AC-3, 400 V
80 A
Rated operation power at AC-3, 400 V
37 kW
Rated operation power NEMA
37.2850
kW
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Modular version
false
Width
70
mm
2.7559070
Height
125.5 mm
4.94094755
Depth
116 mm
4.5669316
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Procurement
Last updateJan 27, 2026, 8:13 AM
Part number1SBL397061R1411
All information without guarantee
Last update: Jan 27, 2026, 8:13 AM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Customs Tariff Number: 85364900
Description long: The AF80B-30-11-14 is a 3 pole - 1000 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 37 kW / 400 V AC (AC-3) or 60 hp / 480 V UL and switching power circuits up to 125 A (AC-1) or 105 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short:
GTIN-Code: 3471523025400
Order Number: 1SBL397061R1411
Product website: https://new.abb.com/products/ABB1SBL397061R1411
ECLASS 12.0
27-37-10-03 - Power contactor, AC switching:
suitable for series installation: false
Rated operating power with AC-3, 400 V: 37 kW
Number of making contacts and main contacts: 3
Number of main contacts as opener: 0
Number of auxiliary contacts as shutter: 1
Number of auxiliary contacts as opener: 1
Rated operating current Ie with AC-3, 400 V: 80 A
Rated operating current Ie with AC-1, 400 V: 125 A
min. rated control voltage Us with AC 50 Hz: 250, 500 V
max. rated control supply voltage Us: 250, 500 V
min. rated control voltage Us with AC 60 Hz: 250, 500 V
min. rated control voltage Us with DC: 250, 500 V
Connection type: Screw connection
Type of actuation: AC/DC
ECLASS 13.0
27-37-10-03 - Power contactor, AC switching:
suitable for series installation: false
Rated operating power with AC-3, 400 V: 37 kW
Number of making contacts and main contacts: 3
Number of main contacts as opener: 0
Number of auxiliary contacts as shutter: 1
Number of auxiliary contacts as opener: 1
Rated operating current Ie with AC-3, 400 V: 80 A
Rated operating current Ie with AC-1, 400 V: 125 A
min. rated control voltage Us with AC 50 Hz: 250, 500 V
min. rated control voltage Us with AC 60 Hz: 250, 500 V
min. rated control voltage Us with DC: 250, 500 V
Connection type: Screw connection
Type of actuation: AC/DC
ECLASS 14.0
27-37-10-03 - Power contactor, AC switching:
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 37 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 1
Rated operation current Ie at AC-3, 400 V: 80 A
Rated operation current Ie at AC-1, 400 V: 125 A
Rated control supply voltage Us at AC 50HZ: 250, 500 V
Rated control supply voltage Us at AC 60HZ: 250, 500 V
Rated control supply voltage Us at DC: 250, 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 37.2850 kW
ETIM 9.0
Power contactor, AC switching:
Width: 70 mm
Height: 125.5 mm
Depth: 116 mm
Modular version: false
Rated operation power at AC-3, 400 V: 37 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 1
Rated operation current Ie at AC-3, 400 V: 80 A
Rated operation current Ie at AC-1, 400 V: 125 A
Rated control supply voltage Us at AC 50HZ: 250, 500 V
Rated control supply voltage Us at AC 60HZ: 250, 500 V
Rated control supply voltage Us at DC: 250, 500 V
Type of electrical connection of main circuit: Screw connection
Operating voltage AC 50 Hz: 690, 1000 V
Operating voltage AC 60 Hz: 690, 1000 V
Voltage type for actuating: AC/DC
Rated operation power NEMA: 37.2850 kW
ETIM 10.0
Power contactor, AC switching:
Width: 70 mm
Height: 125.5 mm
Depth: 116 mm
Modular version: false
Rated operation power at AC-3, 400 V: 37 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 1
Rated operation current Ie at AC-3, 400 V: 80 A
Rated operation current Ie at AC-1, 400 V: 125 A
Rated control supply voltage Us at AC 50HZ: 250, 500 V
Rated control supply voltage Us at AC 60HZ: 250, 500 V
Rated control supply voltage Us at DC: 250, 500 V
Type of electrical connection of main circuit: Screw connection
Operating voltage AC 50 Hz: 690, 1000 V
Operating voltage AC 60 Hz: 690, 1000 V
Voltage type for actuating: AC/DC
Rated operation power NEMA: 37.2850 kW