Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
AF305B - 3-pole and 4-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SFL587062R1422 + AF305B-30-22RT-14 Contactor
Product Id
1SFL587062R1422
Extended Product Type
AF305B-30-22RT-14
Invoice Description
AF305B-30-22RT-14 Contactor
Description
3-pole contactors for railway, with 2N.O + 2N.C auxiliary contacts
Long Description
International product number
7320500509760
Product number of the Manufacturer
1SFL587062R1422
Rated control supply voltage Us at AC 50HZ
250 - 500
V
Rated control supply voltage Us at AC 60HZ
250 - 500
V
Rated control supply voltage Us at DC
250 - 500
V
Voltage type for actuating
AC/DC
Rated operation current Ie at AC-1, 400 V
500 A
Rated operation current Ie at AC-3, 400 V
305 A
Rated operation power at AC-3, 400 V
160
kW
Rated operation power NEMA
93.2125
kW
Modular version
false
Number of auxiliary contacts as normally open contact
2
Number of auxiliary contacts as normally closed contact
2
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
AF305-30B-22RT
Preview - Generation

Classifications
CNS
Object Properties:
Order Number: 1SFL587062R1422
Description long: The AF305B-30-22RT-14 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and ring tongue ferrules, controlling motors up to 160 kW / 400 V AC (AC-3) or 250 hp / 480 V UL and switching power circuits up to 500 A (AC-1) or 400 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz ), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short:
Product website: https://new.abb.com/products/ABB1SFL587062R1422
Customs Tariff Number: 85364900
GTIN-Code: 7320500509760
ECLASS 12.0
27-37-10-03 - Power contactor, AC switching:
suitable for series installation: false
Rated operating power with AC-3, 400 V: 160 kW
Number of making contacts and main contacts: 3
Number of main contacts as opener: 0
Number of auxiliary contacts as shutter: 2
Number of auxiliary contacts as opener: 2
Rated operating current Ie with AC-3, 400 V: 305 A
Rated operating current Ie with AC-1, 400 V: 500 A
min. rated control voltage Us with AC 50 Hz: 250 - 500 V
max. rated control supply voltage Us: 250 - 500 V
min. rated control voltage Us with AC 60 Hz: 250 - 500 V
min. rated control voltage Us with DC: 250 - 500 V
Connection type: Screw connection
Type of actuation: AC/DC
ECLASS 13.0
27-37-10-03 - Power contactor, AC switching:
suitable for series installation: false
Rated operating power with AC-3, 400 V: 160 kW
Number of making contacts and main contacts: 3
Number of main contacts as opener: 0
Number of auxiliary contacts as shutter: 2
Number of auxiliary contacts as opener: 2
Rated operating current Ie with AC-3, 400 V: 305 A
Rated operating current Ie with AC-1, 400 V: 500 A
min. rated control voltage Us with AC 50 Hz: 250 - 500 V
min. rated control voltage Us with AC 60 Hz: 250 - 500 V
min. rated control voltage Us with DC: 250 - 500 V
Connection type: Screw connection
Type of actuation: AC/DC
ECLASS 14.0
27-37-10-03 - Power contactor, AC switching:
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 160 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 2
Number of auxiliary contacts as normally closed contact: 2
Rated operation current Ie at AC-3, 400 V: 305 A
Rated operation current Ie at AC-1, 400 V: 500 A
Rated control supply voltage Us at AC 50HZ: 250 - 500 V
Rated control supply voltage Us at AC 60HZ: 250 - 500 V
Rated control supply voltage Us at DC: 250 - 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 93.2125 kW
ETIM 9.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 160 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 2
Number of auxiliary contacts as normally closed contact: 2
Rated operation current Ie at AC-3, 400 V: 305 A
Rated operation current Ie at AC-1, 400 V: 500 A
Rated control supply voltage Us at AC 50HZ: 250 - 500 V
Rated control supply voltage Us at AC 60HZ: 250 - 500 V
Rated control supply voltage Us at DC: 250 - 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 93.2125 kW
ETIM 10.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 160 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 2
Number of auxiliary contacts as normally closed contact: 2
Rated operation current Ie at AC-3, 400 V: 305 A
Rated operation current Ie at AC-1, 400 V: 500 A
Rated control supply voltage Us at AC 50HZ: 250 - 500 V
Rated control supply voltage Us at AC 60HZ: 250 - 500 V
Rated control supply voltage Us at DC: 250 - 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 93.2125 kW