Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
AF16B - 3 or 4-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL176064R2310 + AF16ZB-30-10RT-23U 100-250V50/60HZ-DC Contactor
Product ID
1SBL176064R2310
Extended Product Type
AF16ZB-30-10RT-23U
Invoice Description
AF16ZB-30-10RT-23U 100-250V50/60HZ-DC Contactor
Description
Ring Tongue Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
Long Description
International product number
3471523146532
Product number of the Manufacturer
1SBL176064R2310
Rated control supply voltage Us at AC 50HZ
- - -
V
Rated control supply voltage Us at AC 60HZ
- - -
V
Rated control supply voltage Us at DC
- - -
V
Voltage type for actuating
Rated operation current Ie at AC-1, 400 V
A
Rated operation current Ie at AC-3, 400 V
A
Rated operation power at AC-3, 400 V
kW
Modular version
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally closed contacts as main contact
Number of normally open contacts as main contact
Customs tariff number
85364900
Type
AF16(Z)B-30-10RT
Rated operation power NEMA
kW
Deeplink product page
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Customs Tariff Number: 85364900
Description long: The AF16ZB-30-10RT-23U is a 3 pole - 690 V IEC or 600 UL contactor with 1 built-in auxiliary contact and Ring-Tongue Terminals, controlling motors up to 7.5 kW / 400 V AC (AC-3) or 10 hp / 480 V UL and switching power circuits up to 30 A (AC-1) or 30 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: AF16ZB-30-10RT-23U 100-250V50/60HZ-DC Contactor
GTIN-Code: 3471523146532
Order Number: 1SBL176064R2310
Product website:
ECLASS 12.0
27-37-10-03 - Power contactor, AC switching:
suitable for series installation:
Rated operating power with AC-3, 400 V: kW
Number of making contacts and main contacts:
Number of main contacts as opener:
Number of auxiliary contacts as shutter:
Number of auxiliary contacts as opener:
Rated operating current Ie with AC-3, 400 V: A
Rated operating current Ie with AC-1, 400 V: A
min. rated control voltage Us with AC 50 Hz: - - - V
max. rated control supply voltage Us: - - - V
min. rated control voltage Us with AC 60 Hz: - - - V
min. rated control voltage Us with DC: - - - V
Connection type:
Type of actuation:
ECLASS 13.0
27-37-10-03 - Power contactor, AC switching:
suitable for series installation:
Rated operating power with AC-3, 400 V: kW
Number of making contacts and main contacts:
Number of main contacts as opener:
Number of auxiliary contacts as shutter:
Number of auxiliary contacts as opener:
Rated operating current Ie with AC-3, 400 V: A
Rated operating current Ie with AC-1, 400 V: A
min. rated control voltage Us with AC 50 Hz: - - - V
min. rated control voltage Us with AC 60 Hz: - - - V
min. rated control voltage Us with DC: - - - V
Connection type:
Type of actuation:
ECLASS 14.0
27-37-10-03 - Power contactor, AC switching:
ETIM 8.0
Power contactor, AC switching:
Modular version:
Rated operation power at AC-3, 400 V: kW
Number of normally open contacts as main contact:
Number of normally closed contacts as main contact:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie at AC-3, 400 V: A
Rated operation current Ie at AC-1, 400 V: A
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
Type of electrical connection of main circuit:
Voltage type for actuating:
Rated operation power NEMA: kW
ETIM 9.0
Power contactor, AC switching:
Modular version:
Rated operation power at AC-3, 400 V: kW
Number of normally open contacts as main contact:
Number of normally closed contacts as main contact:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie at AC-3, 400 V: A
Rated operation current Ie at AC-1, 400 V: A
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
Type of electrical connection of main circuit:
Voltage type for actuating:
Rated operation power NEMA: kW
ETIM 10.0
Power contactor, AC switching:
Modular version:
Rated operation power at AC-3, 400 V: kW
Number of normally open contacts as main contact:
Number of normally closed contacts as main contact:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie at AC-3, 400 V: A
Rated operation current Ie at AC-1, 400 V: A
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
Type of electrical connection of main circuit:
Voltage type for actuating:
Rated operation power NEMA: kW