Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 16
Company
ABB Low Voltage & Systems
Description
AF140B - 3-pole and 4-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SFL447062R1422 + AF140B-30-22RT-14 Contactor
Product Id
1SFL447062R1422
Extended Product Type
AF140B-30-22RT-14
Invoice Description
AF140B-30-22RT-14 Contactor
Description
3-pole contactors for railway, with 2N.O + 2N.C auxiliary contacts
Long Description
A 3-pole Contactor suitable for Railway applications such as Motor starting, Isolation, By-pass and Distribution application up to max 690 V. Operated with wide control voltage range 250-500 V, 50 /60 Hz and DC
International product number
7320500509883
Product number of the Manufacturer
1SFL447062R1422
Rated control supply voltage Us at AC 50HZ
250 - 500
V
Rated control supply voltage Us at AC 60HZ
250 - 500
V
Rated control supply voltage Us at DC
250 - 500
V
Voltage type for actuating
AC/DC
Rated operation current Ie at AC-1, 400 V
200 A
Rated operation current Ie at AC-3, 400 V
140 A
Rated operation power at AC-3, 400 V
75
kW
Rated operation power NEMA
37.2850
kW
Modular version
false
Number of auxiliary contacts as normally open contact
2
Number of auxiliary contacts as normally closed contact
2
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Type
AF140-30B -22RT
Preview - Generation
Preview
3D
2D

Classifications
ETIM 10.0
Power contactor, AC switching:
Suitable for distribution board: false
Rated operation power at AC-3, 400 V: 75 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 2
Number of auxiliary contacts as normally closed contact: 2
Rated operation current Ie at AC-3, 400 V: 140 A
Rated operation current Ie at AC-1, 400 V: 200 A
Rated control supply voltage AC 50 Hz: 250 - 500 V
Rated control supply voltage AC 60 Hz: 250 - 500 V
Rated control supply voltage DC: 250 - 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 37.2850 kW
CNS
Object Properties:
Order Number: 1SFL447062R1422
Description long: A 3-pole Contactor suitable for Railway applications such as Motor starting, Isolation, By-pass and Distribution application up to max 690 V. Operated with wide control voltage range 250-500 V, 50 /60 Hz and DC
Description short:
Manufacturer / brand name: ABB
Product website:
Customs Tariff Number: 85364900
GTIN-Code: 7320500509883
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 75 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 2
Number of auxiliary contacts as normally closed contact: 2
Rated operation current Ie at AC-3, 400 V: 140 A
Rated operation current Ie at AC-1, 400 V: 200 A
Rated control supply voltage Us at AC 50HZ: 250 - 500 V
Rated control supply voltage Us at AC 60HZ: 250 - 500 V
Rated control supply voltage Us at DC: 250 - 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 37.2850 kW
ETIM 9.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 75 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 2
Number of auxiliary contacts as normally closed contact: 2
Rated operation current Ie at AC-3, 400 V: 140 A
Rated operation current Ie at AC-1, 400 V: 200 A
Rated control supply voltage AC 50 Hz: 250 - 500 V
Rated control supply voltage AC 60 Hz: 250 - 500 V
Rated control supply voltage DC: 250 - 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 37.2850 kW
eclass
27-37-10-03 - Power contactor, AC switching:
Rated operating power with AC-3, 400 V: 75 kW
Rated operating current Ie with AC-1, 400 V: 200 A
Rated operating current Ie with AC-3, 400 V: 140 A
max. rated control supply voltage Us: 250 - 500 V
min. rated control voltage Us with AC 50 Hz: 250 - 500 V
min. rated control voltage Us with AC 60 Hz: 250 - 500 V
min. rated control voltage Us with DC: 250 - 500 V
Number of auxiliary contacts as opener: 2
Number of auxiliary contacts as shutter: 2
Number of main contacts as opener: 0
Number of making contacts and main contacts: 3
Type of actuation: AC/DC
Connection type: Screw connection
suitable for series installation: false