Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 48
Company
ABB Low Voltage & Systems
Description
AF12B - 3-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL156060R2310 + AF12ZB-30-10RT-23 100-250V50/60HZ-DC Contactor
Product ID
1SBL156060R2310
Extended Product Type
AF12ZB-30-10RT-23
RESTRICTED1
B
Invoice Description
AF12ZB-30-10RT-23 100-250V50/60HZ-DC Contactor
Description
Ring Tongue Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
Long Description
International product number
3471523127937
Product number of the Manufacturer
1SBL156060R2310
Rated control supply voltage Us at AC 50HZ
100 - 250
V
Rated control supply voltage Us at AC 60HZ
100 - 250
V
Rated control supply voltage Us at DC
100 - 250
V
Voltage type for actuating
AC/DC
Rated operation current Ie at AC-1, 400 V
28
A
Rated operation current Ie at AC-3, 400 V
12
A
Rated operation power at AC-3, 400 V
5.5
kW
Rated operation power NEMA
5.59275
kW
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
0
Type of electrical connection of main circuit
Other
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Type
AF12(Z)B-30-10RT
Deeplink product page
Link to product detail page
Preview - Generation
Preview
3D
2D

Classifications
ETIM 10.0
Power contactor, AC switching:
Suitable for distribution board: false
Rated operation power at AC-3, 400 V: 5.5 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 12 A
Rated operation current Ie at AC-1, 400 V: 28 A
Rated control supply voltage AC 50 Hz: 100 - 250 V
Rated control supply voltage AC 60 Hz: 100 - 250 V
Rated control supply voltage DC: 100 - 250 V
Type of electrical connection of main circuit: Other
Voltage type for actuating: AC/DC
Rated operation power NEMA: 5.59275 kW
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85364900
Description long: The AF12ZB-30-10RT-23 is a 3 pole - 690 V IEC or 600 UL contactor with 1 built-in auxiliary contact and Ring-Tongue Terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: AF12ZB-30-10RT-23 100-250V50/60HZ-DC Contactor
GTIN-Code: 3471523127937
Order Number: 1SBL156060R2310
Product website: https://new.abb.com/products/ABB1SBL156060R2310
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 5.5 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 12 A
Rated operation current Ie at AC-1, 400 V: 28 A
Rated control supply voltage Us at AC 50HZ: 100 - 250 V
Rated control supply voltage Us at AC 60HZ: 100 - 250 V
Rated control supply voltage Us at DC: 100 - 250 V
Type of electrical connection of main circuit: Other
Voltage type for actuating: AC/DC
Rated operation power NEMA: 5.59275 kW
ETIM 9.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 5.5 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 12 A
Rated operation current Ie at AC-1, 400 V: 28 A
Rated control supply voltage AC 50 Hz: 100 - 250 V
Rated control supply voltage AC 60 Hz: 100 - 250 V
Rated control supply voltage DC: 100 - 250 V
Type of electrical connection of main circuit: Other
Voltage type for actuating: AC/DC
Rated operation power NEMA: 5.59275 kW
eclass
27-37-10-03 - Power contactor, AC switching:
Rated operating power with AC-3, 400 V: 5.5 kW
Rated operating current Ie with AC-1, 400 V: 28 A
Rated operating current Ie with AC-3, 400 V: 12 A
max. rated control supply voltage Us: 100 - 250 V
min. rated control voltage Us with AC 50 Hz: 100 - 250 V
min. rated control voltage Us with AC 60 Hz: 100 - 250 V
min. rated control voltage Us with DC: 100 - 250 V
Number of auxiliary contacts as opener: 0
Number of auxiliary contacts as shutter: 1
Number of main contacts as opener: 0
Number of making contacts and main contacts: 3
Type of actuation: AC/DC
Connection type: Other
suitable for series installation: false