Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
AF-B - Block Contactor
Bill of material
ABB - 1SBL347560R1400 + AF40B-22-00RT-14 250-500V50/60HZ-DC Contactor
Extended Product Type
AF40B-22-00RT-14
Invoice Description
AF40B-22-00RT-14 250-500V50/60HZ-DC Contactor
Long Description
International product number
3471523024915
Product Id
1SBL347560R1400
Manufacturer Name
ABB
Rated control supply voltage AC 50 Hz
250, 500
V
Rated control supply voltage AC 60 Hz
250, 500
V
Rated control supply voltage DC
250, 500
V
Voltage type for actuating
AC/DC
Number of normally closed contacts as main contact
2
Number of normally open contacts as main contact
2
Type of electrical connection of main circuit
Other
Operating voltage AC 50 Hz
V
Operating voltage AC 60 Hz
V
Rated operation current Ie at AC-1, 400 V
70
A
Rated operation current Ie at AC-3, 400 V
40
A
Rated operation power at AC-3, 400 V
kW
Rated operation power NEMA
kW
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Modular version
false
Width
70
mm
2.7559070
Height
131 mm
5.1574831
Depth
113.5
mm
4.46850635
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Customs Tariff Number: 85364900
Description long: The AF40B-22-00RT-14 is a 4 pole - 690 V IEC or 600 UL contactor with RT terminals, controlling motors up to 18.5 kW / 400 V AC (AC-3) and switching power circuits up to 70 A (AC-1) or 60 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: AF40B-22-00RT-14 250-500V50/60HZ-DC Contactor
GTIN-Code: 3471523024915
Order Number: 1SBL347560R1400
Order Number: 1SBL347560R1400
Type Code: AF40B-22-00RT-14
Physical Properties:
Mass: 1.02 kg
ECLASS 13.0
27-37-10-03 - Power contactor, AC switching:
suitable for series installation: false
Rated operating power with AC-3, 400 V: kW
Number of making contacts and main contacts: 2
Number of main contacts as opener: 2
Number of auxiliary contacts as shutter: 0
Number of auxiliary contacts as opener: 0
Rated operating current Ie with AC-3, 400 V: 40 A
Rated operating current Ie with AC-1, 400 V: 70 A
min. rated control voltage Us with AC 50 Hz: 250, 500 V
min. rated control voltage Us with AC 60 Hz: 250, 500 V
min. rated control voltage Us with DC: 250, 500 V
Connection type: Other
Type of actuation: AC/DC
ECLASS 14.0
27-37-10-03 - Power contactor, AC switching:
net weight: 1.02 kg
rated current: 70 A
product article number of manufacturer: 1SBL347560R1400
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/ABB1SBL347560R1400
Power loss per pole, current-dependent [PlIp]: 3 W
Manufacturer product description: The AF40B-22-00RT-14 is a 4 pole - 690 V IEC or 600 UL contactor with RT terminals, controlling motors up to 18.5 kW / 400 V AC (AC-3) and switching power circuits up to 70 A (AC-1) or 60 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
height: 131 mm
depth: 113.5 mm
Voltage type: AC/DC
width: 70 mm
rated voltage: 250-500 V
27-37-10-03 - Power contactor, AC switching:
ETIM 9.0
Power contactor, AC switching:
Width: 70 mm
Height: 131 mm
Depth: 113.5 mm
Modular version: false
Rated operation power at AC-3, 400 V: kW
Number of normally open contacts as main contact: 2
Number of normally closed contacts as main contact: 2
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 40 A
Rated operation current Ie at AC-1, 400 V: 70 A
Rated control supply voltage AC 50 Hz: 250, 500 V
Rated control supply voltage AC 60 Hz: 250, 500 V
Rated control supply voltage DC: 250, 500 V
Type of electrical connection of main circuit: Other
Operating voltage AC 50 Hz: V
Operating voltage AC 60 Hz: V
Voltage type for actuating: AC/DC
Rated operation power NEMA: kW
ETIM 10.0
Power contactor, AC switching:
Width: 70 mm
Height: 131 mm
Depth: 113.5 mm
Modular version: false
Rated operation power at AC-3, 400 V: kW
Number of normally open contacts as main contact: 2
Number of normally closed contacts as main contact: 2
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 40 A
Rated operation current Ie at AC-1, 400 V: 70 A
Rated control supply voltage AC 50 Hz: 250, 500 V
Rated control supply voltage AC 60 Hz: 250, 500 V
Rated control supply voltage DC: 250, 500 V
Type of electrical connection of main circuit: Other
Operating voltage AC 50 Hz: V
Operating voltage AC 60 Hz: V
Voltage type for actuating: AC/DC
Rated operation power NEMA: kW