Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
A40 - 3-pole Contactors - AC Operated
Bill of material
ABB - 1SBL321001R9002 + A40-30-01 220-230V 50Hz / 230-240V 60Hz / RC5-1 Contactor
Product ID
1SBL321001R9002
Extended Product Type
A40-30-01 220-230V 50Hz / 230-240V 60Hz / RC5-1
Invoice Description
A40-30-01 220-230V 50Hz / 230-240V 60Hz / RC5-1 Contactor
Description
Screw Terminals
Long Description
A40 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The A... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Built-in with RC5-1 surge suppressor. Accessories: a wide range of accessories is available.
International product number
3471523008571
Product number of the Manufacturer
1SBL321001R9002
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
A 40-30-01
Preview - Generation
Preview
3D
Dimension
2D

Classifications
CNS
Object Properties:
Order Number: 1SBL321001R9002
Description long: A40 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The A... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Built-in with RC5-1 surge suppressor. Accessories: a wide range of accessories is available.
Description short: A40-30-01 220-230V 50Hz / 230-240V 60Hz / RC5-1 Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SBL321001R9002
Customs Tariff Number: 85364900
GTIN-Code: 3471523008571
ETIM 8.0
Power contactor, AC switching:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
cadenas_class
: