Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MC2C - Mini Contactor (DC)
Bill of material
ABB - 1SAL105226R9912 + MC2C310ATWDD-RAIL Mini Contactor 3NO AUX 1NO 24VDC
Product ID
1SAL105226R9912
Extended Product Type
MC2C310ATWDD-RAIL
Invoice Description
MC2C310ATWDD-RAIL Mini Contactor 3NO AUX 1NO 24VDC
Description
Mini Contactor (DC)
Long Description
The MC2C310ATWDD-RAIL mini contactor is a dimension optimized 3 pole contactor with 1 NO auxiliary contact and screw terminals. This device is a great solution when high performances are needed but the space is limited. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 5.5 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. The product is suitable for wall or rail mounting.
International product number
4013614548161
Product number of the Manufacturer
1SAL105226R9912
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
17 - 30 V
Voltage type for actuating
DC
Rated operation current Ie at AC-1, 400 V
20 A
Rated operation current Ie at AC-3, 400 V
12 A
Rated operation power at AC-3, 400 V
5.5 kW
Rated operation current Ie at AC-4, 400 V
9 A
Rated operation power at AC-4, 400 V
4 kW
Rated operation power NEMA
2.2371 kW
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
0
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
MC2C310AT
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SAL105226R9912
Description long: The MC2C310ATWDD-RAIL mini contactor is a dimension optimized 3 pole contactor with 1 NO auxiliary contact and screw terminals. This device is a great solution when high performances are needed but the space is limited. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 5.5 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. The product is suitable for wall or rail mounting.
Description short: MC2C310ATWDD-RAIL Mini Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SAL105226R9912
Customs Tariff Number: 85365080
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 5.5 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 12 A
Rated operation current Ie at AC-1, 400 V: 20 A
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: 17 - 30 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: DC
Rated operation current Ie at AC-4, 400 V: 9 A
Rated operation power at AC-4, 400 V: 4 kW
Rated operation power NEMA: 2.2371 kW