Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MP3 - Modular pushbutton
Bill of material
ABB - 1SFA611102R1104 + MP3-11L Pushbutton
Product Id
1SFA611102R1104
Extended Product Type
MP3-11L
Invoice Description
MP3-11L Pushbutton
Type
MP3-11L
S/N Code Number
1SFA611102R1104
Description
Blue Modular Pushbutton
Short Description
Blue Modular Pushbutton
Long Description
The MP3-11L Pushbutton is: Momentary - Extended - Blue - Illuminated - Black Plastic - No contact block This Pushbutton is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
International product number
7320500268049
Product number of the Manufacturer
1SFA611102R1104
Manufacturer Name
ABB
Colour button
Blue
Number of command positions
1
Construction type lens
Round
Hole diameter
22 mm
Type of button
High
Suitable for illumination
true
With protective cover
false
Labelled
false
Switching function latching
false
Spring-return
true
With front ring
true
Material front ring
Plastic
Colour front ring
Black
Degree of protection (IP), front side
IP66
Degree of protection (NEMA), front side
4X
Customs tariff number
8536501999
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:42 PM
Part number1SFA611102R1104
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/dcd554bf-8b83-49f7-904e-8e7a44ed9e46
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:42 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SFA611102R1104
Description long: The MP3-11L Pushbutton is: Momentary - Extended - Blue - Illuminated - Black Plastic - No contact block This Pushbutton is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
Description short: Blue Modular Pushbutton
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 8536501999
ETIM 8.0
Front element for push button:
Hole diameter: 22 mm
Colour button: Blue
Suitable for illumination: true
Number of command positions: 1
Spring-return: true
Labelled: false
Type of button: High
Colour front ring: Black
Degree of protection (IP), front side: IP66
With protective cover: false
Material front ring: Plastic
With front ring: true
Construction type lens: Round
Switching function latching: false
Degree of protection (NEMA), front side: 4X