Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MPM2 - Modular mushroom pushbutton 60mm
Bill of material
ABB - 1SFA611125R1101 + MPM2-11R Mushroom Pushbutton
Product Id
1SFA611125R1101
Extended Product Type
MPM2-11R
Invoice Description
MPM2-11R Mushroom Pushbutton
Type
MPM2-11R
S/N Code Number
1SFA611125R1101
Description
Red Modular Mushroom pushbutton
Short Description
Red Modular Mushroom pushbutton
Long Description
The MPM2-11R Mushroom Pushbutton is: Momentary - Mushroom 60 mm - Red - Illuminated - Black Plastic - No contact block This Mushroom Pushbutton is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
International product number
7320500275795
Product number of the Manufacturer
1SFA611125R1101
Manufacturer Name
ABB
Colour button
Red
Construction type lens
Round
Diameter cap
60 mm
Hole diameter
22 mm
Degree of protection (IP)
IP66
Degree of protection (NEMA)
4X
Type of button
High
Suitable for illumination
true
With lighting
true
Switching function latching
false
Spring-return
true
With front ring
true
Material front ring
Plastic
Colour front ring
Black
Suitable for emergency stop
false
Unlocking method
Other
Customs tariff number
8536501999
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:47 PM
Part number1SFA611125R1101
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/08ea38eb-c4ae-43e2-b7f3-4f2f254151ad
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:47 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SFA611125R1101
Description long: The MPM2-11R Mushroom Pushbutton is: Momentary - Mushroom 60 mm - Red - Illuminated - Black Plastic - No contact block This Mushroom Pushbutton is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
Description short: Red Modular Mushroom pushbutton
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFA611125R1101
Customs Tariff Number: 8536501999
ETIM 8.0
Front element for mushroom push-button:
Hole diameter: 22 mm
Colour button: Red
Suitable for illumination: true
Unlocking method: Other
Spring-return: true
Diameter cap: 60 mm
Suitable for emergency stop: false
Type of button: High
Colour front ring: Black
With lighting: true
Degree of protection (IP): IP66
Material front ring: Plastic
With front ring: true
Construction type lens: Round
Switching function latching: false
Degree of protection (NEMA): 4X