Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M2SSK_, M3SSK_ - Modular key selector switch
Bill of material
ABB - 1SFA611283R1001 + M3SSK1-101 Selector Switch
Product Id
1SFA611283R1001
Extended Product Type
M3SSK1-101
Invoice Description
M3SSK1-101 Selector Switch
Type
M3SSK1-101
S/N Code Number
1SFA611283R1001
Description
Black/Key Modular Selector Switch
Short Description
Black/Key Modular Selector Switch
Long Description
The M3SSK1-101 Selector Switch is: 3-position - Key - Black/Key - Non-illuminated - Black Plastic - No contact block This Selector Switch is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
International product number
7320500305027
Product number of the Manufacturer
1SFA611283R1001
Manufacturer Name
ABB
Number of switch positions
3
Type of control element
Key
Suitable for illumination
false
Colour control element
Black
Hole diameter
22 mm
Switching function latching
true
Spring-return
false
With front ring
true
Material front ring
Plastic
Colour front ring
Black
Degree of protection (IP), front side
IP66
Degree of protection (NEMA)
4X
Customs tariff number
8536501999
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:48 PM
Part number1SFA611283R1001
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/0d6bf300-1c56-42eb-974a-8ab1be1c0e3d
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:48 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SFA611283R1001
Description long: The M3SSK1-101 Selector Switch is: 3-position - Key - Black/Key - Non-illuminated - Black Plastic - No contact block This Selector Switch is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
Description short: Black/Key Modular Selector Switch
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFA611283R1001
Customs Tariff Number: 8536501999
ETIM 8.0
Front element for selector switch:
Hole diameter: 22 mm
Number of switch positions: 3
Suitable for illumination: false
Spring-return: false
Colour front ring: Black
Degree of protection (IP), front side: IP66
Material front ring: Plastic
With front ring: true
Type of control element: Key
Colour control element: Black
Switching function latching: true
Degree of protection (NEMA): 4X