Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MJS - Modular joystick
Bill of material
ABB - 1SFA611701R6006 + MJS1-60B Joystick
Product Id
1SFA611701R6006
Extended Product Type
MJS1-60B
Invoice Description
MJS1-60B Joystick
Type
MJS1-60B
S/N Code Number
1SFA611701R6006
Description
Black Modular Joystick
Short Description
Black Modular Joystick
Long Description
The MJS1-60B Joystick is: 2-position - Momentary - Joystick without latching function - Black - Non-illuminated - Chrome Metal - No contact block This Joystick is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
International product number
7320500375693
Product number of the Manufacturer
1SFA611701R6006
Manufacturer Name
ABB
Centre mounting, hole diameter
22 mm
Joy stick length
71 mm
Number of actuation directions
2
Number of normally open contacts per actuation direction
0
Number of normally closed contacts per actuation direction
0
Number of make-and-break contacts per direction
0
With retraction in 0-position
false
Locking in 0-position
false
With front ring
true
Material front ring
Metal
Degree of protection (IP)
IP67/IP69K
Customs tariff number
85369001
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:46 PM
Part number1SFA611701R6006
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/a176a13b-a718-4859-9e71-fb4bb3490bc4
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:46 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SFA611701R6006
Description long: The MJS1-60B Joystick is: 2-position - Momentary - Joystick without latching function - Black - Non-illuminated - Chrome Metal - No contact block This Joystick is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
Description short: Black Modular Joystick
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFA611701R6006
Customs Tariff Number: 85369001
ETIM 8.0
Control switch, Joystick:
Centre mounting, hole diameter: 22 mm
Number of actuation directions: 2
Number of normally open contacts per actuation direction: 0
With retraction in 0-position: false
Degree of protection (IP): IP67/IP69K
Number of make-and-break contacts per direction: 0
Material front ring: Metal
With front ring: true
Locking in 0-position: false
Joy stick length: 71 mm
Number of normally closed contacts per actuation direction: 0