Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 77
Company
ABB Low Voltage & Systems
Description
C2SS, C3SS - Compact selector switch
Bill of material
ABB - 1SFA619202R1021 + C2SS3-10R-20 Selector Switch
Product Id
1SFA619202R1021
Extended Product Type
C2SS3-10R-20
Invoice Description
C2SS3-10R-20 Selector Switch
Type
C2SS3-10R-20
S/N Code Number
1SFA619202R1021
Description
Red Compact Selector Switch
Short Description
Red Compact Selector Switch
Long Description
International product number
7320500555071
Product number of the Manufacturer
1SFA619202R1021
Manufacturer Name
ABB
Number of switch positions
Type of control element
Suitable for illumination
With light source
Colour button
Hole diameter
mm
Width opening
mm
Height opening
mm
Switching function latching
Spring-return
Degree of protection (IP)
Degree of protection (NEMA)
Supply voltage
-, -
V
Number of contacts as normally open contact
Number of contacts as normally closed contact
Number of contacts as change-over contact
Type of electric connection
With front ring
Material front ring
Colour front ring
Customs tariff number
8536501999
Deeplink product page
Procurement
Last updateJan 27, 2026, 9:11 AM
Part number1SFA619202R1021
All information without guarantee
Last update: Jan 27, 2026, 9:11 AM
Preview - Generation
Preview
3D
2D

Classifications
ETIM 10.0
Selector switch, complete:
Hole diameter: mm
Colour button:
Number of switch positions:
Suitable for lighting:
Spring-return:
Colour front ring:
Type of electric connection:
Supply voltage: -, - V
Width opening: mm
Height opening: mm
Degree of protection (IP):
With light source:
Material front ring:
With front ring:
Type of control element:
Switching function latching:
Number of contacts as normally closed contact:
Number of contacts as normally open contact:
Number of contacts as change-over contact:
Degree of protection (NEMA):
CNS
Object Properties:
Order Number: 1SFA619202R1021
Description long: The C2SS3-10R-20 Selector Switch is: Compact - Selector Switch - 2-position - Momentary - Short handle - Red - Non-illuminated - Black Plastic - 2NO - 2 NO - 0 NC - 300 V This Selector Switch is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost. The compact range has a high level of dust and water resistance.
Description short: Red Compact Selector Switch
Manufacturer / brand name: ABB
Product website:
Customs Tariff Number: 8536501999
GTIN-Code: 7320500555071
ETIM 8.0
Selector switch, complete:
Hole diameter: mm
Colour button:
Number of switch positions:
Suitable for illumination:
Spring-return:
Colour front ring:
Type of electric connection:
Supply voltage: -, - V
Width opening: mm
Height opening: mm
Degree of protection (IP):
With light source:
Material front ring:
With front ring:
Type of control element:
Switching function latching:
Number of contacts as normally closed contact:
Number of contacts as normally open contact:
Number of contacts as change-over contact:
Degree of protection (NEMA):
ETIM 9.0
Selector switch, complete:
Hole diameter: mm
Colour button:
Number of switch positions:
Suitable for illumination:
Spring-return:
Colour front ring:
Type of electric connection:
Supply voltage: -, - V
Width opening: mm
Height opening: mm
Degree of protection (IP):
With light source:
Material front ring:
With front ring:
Type of control element:
Switching function latching:
Number of contacts as normally closed contact:
Number of contacts as normally open contact:
Number of contacts as change-over contact:
Degree of protection (NEMA):
eclass
27-37-12-43 - Selector switch, complete unit:
Width of the opening: mm
Color of button:
Height of the opening: mm
lamp present:
front ring present:
Material of front ring:
min. supply voltage: -, - V
max. supply voltage: -, - V
type of electrical terminal:
Number of breaking contacts:
Number of changers:
Number of making contacts:
Number of switch positions:
Enclosure rating (NEMA):
Hole, diameter: mm
Color of front ring:
Can be illuminated:
Probing possible:
Latching present:
Design of actuating element:
Design of electrical connection:
degree of protection: