Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
HK1-K - Auxiliary Contact
Bill of material
ABB - 1SAM201902R1203 + HK1-02K Aux.-contact 2 NC with Push-In terminals
Product Id
1SAM201902R1203
Extended Product Type
HK1-02K
Invoice Description
HK1-02K Aux.-contact 2 NC with Push-In terminals
Type
HK1-K
Description
Auxiliary Contact, for lateral mounting at the right: push-in
Short Description
HK1-02K Aux.-contact 2 NC
Long Description
Auxiliary contacts HK1-K with Push-in Spring terminals change position with the main contacts of the manual motor starter. They are mounted laterally on the right side of manual motor starters MS116, MS132 or MS165. Auxiliary contacts HK1-K are available as normally open or normally closed contacts and provide fast connection by tool-free wiring thanks to the innovative Push-in Spring technology.
International product number
4013614523335
Product number of the Manufacturer
1SAM201902R1203
Manufacturer Name
ABB
Number of contacts as change-over contact
0
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
2
Number of fault-signal switches
0
Rated operation current Ie at AC-15, 230 V
4 A
Type of electric connection
Spring clamp connection
Model
Top mounting
Mounting method
Side mounting
Lamp holder
None
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:38 PM
Part number1SAM201902R1203
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/a036776a-9db7-45e5-9240-41761ee947bc
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:38 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SAM201902R1203
Description long: Auxiliary contacts HK1-K with Push-in Spring terminals change position with the main contacts of the manual motor starter. They are mounted laterally on the right side of manual motor starters MS116, MS132 or MS165. Auxiliary contacts HK1-K are available as normally open or normally closed contacts and provide fast connection by tool-free wiring thanks to the innovative Push-in Spring technology.
Description short: HK1-02K Aux.-contact 2 NC
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SAM201902R1203
Customs Tariff Number: 85365080
ETIM 8.0
Auxiliary contact block:
Mounting method: Side mounting
Model: Top mounting
Lamp holder: None
Rated operation current Ie at AC-15, 230 V: 4 A
Type of electric connection: Spring clamp connection
Number of fault-signal switches: 0
Number of contacts as normally closed contact: 2
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 0