Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
MS165-RTB - Manual Motor Starter
Bill of material
MS165-32RTB
Product ID
1SAM451240R1014
Extended Product Type
MS165-32RTB
Invoice Description
MS165-32RTB Manual Motor Starter for Railway with Ring tongue terminals
Preview - Generation

Classifications
CNS
Object Properties:
Order Number: 1SAM451240R1014
Description long: MS165 is a compact and powerful range for motor protection. They offer a reliable protection for motors in the event of overload or phase failure. The devices have trip class 10.
Description short: MS165 is a compact and powerful range for motor protection.
Type Code: MS165-32RTB
Physical Properties:
Mass: 0.97 kg
ECLASS 11.0
27-37-04-01 - Motor protection circuit-breaker:
Conditional rated short-circuit current Iq: 10 kA
Rated operating power with AC-3, 400 V: 37 kW
Rated operating current Ie: 32 A
suitable for mounting onto standard rails: Yes
Min. operating temperature: -25 °C
Max. operating temperature: 60 °C
Nominal current: 32 A
nominal voltage: 690
rated current: 32 A
Product type: MS165
product article number of manufacturer: 1SAM451240R1014
Manufacturer name: ABB
address of additional link: https://global.abb/group/en
Power loss per pole, current-dependent [PlIp]: 2.27 W
Pole number: 3
Manufacturer product family: MS165
Voltage type: DC
degree of protection: IP10
rated voltage: 690 V
ECLASS 14.0
27-37-04-01 - Motor protection circuit-breaker:
Conditional rated short-circuit current Iq: 10 kA
Rated operating current Ie: 32 A
suitable for mounting onto standard rails: Ja
Min. operating temperature: -25 °C
Max. operating temperature: 60 °C
Nominal current: 32 A
nominal voltage: 690
rated current: 32 A
Product type: MS165
product article number of manufacturer: 1SAM451240R1014
Manufacturer name: ABB
address of additional link: https://global.abb/group/en
Power loss per pole, current-dependent [PlIp]: 2.27 W
Manufacturer product family: MS165
Voltage type: DC
rated voltage: 690 V
ETIM 7.0
Motor protection circuit-breaker:
Rated operation power at AC-3, 400 V: 37 kW
Number of poles: 3
Degree of protection (IP): IP10
ETIM 8.0
Motor protection circuit-breaker:
Rated operation power at AC-3, 400 V: 37 kW
Number of poles: 3
Degree of protection (IP): IP10
ETIM 9.0
Motor protection circuit-breaker:
Rated operation power at AC-3, 400 V: 37 kW
Number of poles: 3
Degree of protection (IP): IP10
ETIM 10.0
Motor protection circuit-breaker:
Rated operation power at AC-3, 400 V: 37 kW
Number of poles: 3
Degree of protection (IP): IP10