Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
MS165 - Manual Motor Starters
Bill of material
ABB - 1SAM451000R1015 + MS165-42 Manual motor starter Trip class 10, 30 - 42 A
Product Id
1SAM451000R1015
Extended Product Type
MS165-42
Invoice Description
MS165-42 Manual motor starter Trip class 10, 30 - 42 A
Type
MS165
Description
Manual Motor Starter, Ie = 16 - 65 A
Short Description
MS165-42 Manual motor starter
Long Description
International product number
4013614486098
Product number of the Manufacturer
1SAM451000R1015
Manufacturer Name
ABB
Overload release current setting
30, 42
A
Adjustment range undelayed short-circuit release
630, 630
A
With thermal protection
true
Phase failure sensitive
true
Switch off technique
Thermomagnetic
Rated operating voltage
250, 690 V
Rated permanent current Iu
42
A
Rated operation power at AC-3, 400 V
22
kW
Type of electrical connection of main circuit
Screw connection
Type of control element
Turn button
Device construction
Complete device in housing
With integrated auxiliary switch
false
With integrated under voltage release
false
Number of poles
3
Rated short-circuit breaking capacity lcu at 400 V, AC
50
kA
Degree of protection (IP)
IP20
Height
142.65 mm
Width
55 mm
Depth
122.1
mm
Deeplink product page
Link to product detail page
Procurement
Last updateJan 27, 2026, 8:16 AM
Part number1SAM451000R1015
All information without guarantee
Last update: Jan 27, 2026, 8:16 AM
Preview - Generation

Classifications
CNS
Object Properties:
Customs Tariff Number: 85362010
Description long: MS165 is a compact and powerful range for motor protection up to 45 kW (400 V) / 80 A in width of 55 mm. They offer a reliable protection for motors in the event of overload or phase failure. The devices have trip class 10. This type has also a clear and reliable indication of fault in a separate window in the event of short-circuit tripping. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter (also known as motor protection circuit breaker or manual motor protector) is suitable for three- and single phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory. These are suitable throughout the MS116/MS132/MS165 range.
Description short: MS165-42 Manual motor starter
Order Number: 1SAM451000R1015
Product website: https://new.abb.com/products/ABB1SAM451000R1015
GTIN-Code: 4013614486098
Customs Tariff Number: 85362010
Description long: Manual Motor Starter 30 ... 42 A
Description short: Manual Motor Starter
Type Code: MS165-42
Physical Properties:
Mass: 0.97 kg
ECLASS 11.0
27-37-04-01 - Motor protection circuit-breaker:
Rated operating power with AC-3, 400 V: 22 kW
rated current: 42 A
product article number of manufacturer: 1SAM451000R1015
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/1SAM451000R1015/ms165-42
Power loss per pole, current-dependent [PlIp]: 8.37 W
Power loss, static, current-independent [Pls]: 8.37 W
Voltage type: AC
rated voltage: 690 V
ECLASS 11.1
27-37-04-01 - Motor protection circuit-breaker:
rated current: 42 A
product article number of manufacturer: 1SAM451000R1015
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/1SAM451000R1015/ms165-42
Power loss per pole, current-dependent [PlIp]: 8.37 W
Power loss, static, current-independent [Pls]: 8.37 W
Voltage type: AC
rated voltage: 690 V
ECLASS 12.0
27-37-04-01 - Motor protection circuit-breaker:
width: 55 mm
height: 142.65 mm
depth: 122.1 mm
Rated operating power with AC-3, 400 V: 22 kW
Integrated auxiliary switch present: false
rated permanent current: 42 A
Integrated undervoltage tripper present: false
Pole number: 3
min. rated operating voltage: 250, 690 V
rated current: 250, 690 V
Lowest value of setting range for overload tripper: 30, 42 A
Greatest value of overload release adjustment range: 30, 42 A
degree of protection: IP20
thermal protection present: true
Connection type: Screw connection
Design of actuating element: Turn button
Release system: Thermomagnetic
rated limit short-circuit switch-off current Icu with 400 V, 50 AC: 50 kA
Lowest value of setting range for short circuit tripper, undelayed: 630, 630 A
Greatest value of tuning range short circuit tripper, undelayed: 630, 630 A
Sensitive to phase failure: true
Device type: Complete device in housing
27-37-04-01 - Motor protection circuit-breaker:
rated current: 42 A
product article number of manufacturer: 1SAM451000R1015
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/1SAM451000R1015/ms165-42
Power loss per pole, current-dependent [PlIp]: 8.37 W
Power loss, static, current-independent [Pls]: 8.37 W
Voltage type: AC
rated voltage: 690 V
ECLASS 13.0
27-37-04-01 - Motor protection circuit-breaker:
width: 55 mm
height: 142.65 mm
depth: 122.1 mm
Rated operating power with AC-3, 400 V: 22 kW
Integrated auxiliary switch present: false
rated permanent current: 42 A
Integrated undervoltage tripper present: false
Pole number: 3
min. rated operating voltage: 250, 690 V
Greatest value of overload release adjustment range: 30, 42 A
Lowest value of setting range for overload tripper: 30, 42 A
degree of protection: IP20
thermal protection present: true
Connection type: Screw connection
Design of actuating element: Turn button
Release system: Thermomagnetic
rated limit short-circuit switch-off current Icu with 400 V, 50 AC: 50 kA
Lowest value of setting range for short circuit tripper, undelayed: 630, 630 A
Greatest value of tuning range short circuit tripper, undelayed: 630, 630 A
Sensitive to phase failure: true
Device type: Complete device in housing
27-37-04-01 - Motor protection circuit-breaker:
rated current: 42 A
product article number of manufacturer: 1SAM451000R1015
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/1SAM451000R1015/ms165-42
Power loss per pole, current-dependent [PlIp]: 8.37 W
Power loss, static, current-independent [Pls]: 8.37 W
Voltage type: AC
rated voltage: 690 V
ECLASS 14.0
27-37-04-01 - Motor protection circuit-breaker:
27-37-04-01 - Motor protection circuit-breaker:
rated current: 42 A
product article number of manufacturer: 1SAM451000R1015
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/1SAM451000R1015/ms165-42
Power loss per pole, current-dependent [PlIp]: 8.37 W
Power loss, static, current-independent [Pls]: 8.37 W
Voltage type: AC
rated voltage: 690 V
ETIM 7.0
Motor protection circuit-breaker:
Rated operation power at AC-3, 400 V: 22 kW
ETIM 8.0
Motor protection circuit-breaker:
Width: 55 mm
Height: 142.65 mm
Depth: 122.1 mm
Rated operation power at AC-3, 400 V: 22 kW
With integrated auxiliary switch: false
Rated permanent current Iu: 42 A
With integrated under voltage release: false
Number of poles: 3
Rated operating voltage: 250, 690 V
Overload release current setting: 30, 42 A
Degree of protection (IP): IP20
With thermal protection: true
Type of electrical connection of main circuit: Screw connection
Type of control element: Turn button
Switch off technique: Thermomagnetic
Rated short-circuit breaking capacity lcu at 400 V, AC: 50 kA
Adjustment range undelayed short-circuit release: 630, 630 A
Phase failure sensitive: true
Device construction: Complete device in housing
Motor protection circuit-breaker:
Rated operation power at AC-3, 400 V: 22 kW
ETIM 9.0
Motor protection circuit-breaker:
Width: 55 mm
Height: 142.65 mm
Depth: 122.1 mm
Rated operation power at AC-3, 400 V: 22 kW
With integrated auxiliary switch: false
Rated permanent current Iu: 42 A
With integrated under voltage release: false
Number of poles: 3
Rated operating voltage: 250, 690 V
Overload release current setting: 30, 42 A
Degree of protection (IP): IP20
With thermal protection: true
Type of electrical connection of main circuit: Screw connection
Type of control element: Turn button
Switch off technique: Thermomagnetic
Rated short-circuit breaking capacity lcu at 400 V, AC: 50 kA
Adjustment range undelayed short-circuit release: 630, 630 A
Phase failure sensitive: true
Device construction: Complete device in housing
Motor protection circuit-breaker:
Rated operation power at AC-3, 400 V: 22 kW
ETIM 10.0
Motor protection circuit-breaker:
Width: 55 mm
Height: 142.65 mm
Depth: 122.1 mm
Rated operation power at AC-3, 400 V: 22 kW
With integrated auxiliary switch: false
Rated permanent current Iu: 42 A
With integrated under voltage release: false
Number of poles: 3
Rated operating voltage: 250, 690 V
Overload release current setting: 30, 42 A
Degree of protection (IP): IP20
With thermal protection: true
Type of electrical connection of main circuit: Screw connection
Type of control element: Turn button
Switch off technique: Thermomagnetic
Rated short-circuit breaking capacity lcu at 400 V, AC: 50 kA
Adjustment range undelayed short-circuit release: 630, 630 A
Phase failure sensitive: true
Device construction: Complete device in housing
Motor protection circuit-breaker:
Rated operation power at AC-3, 400 V: 22 kW