Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-PVx - Three Phase Monitors
Bill of material
ABB - 1SVR730794R3300 + CM-PVS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
Product ID
1SVR730794R3300
Extended Product Type
CM-PVS.41S
Invoice Description
CM-PVS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
Description
Three-phase monitoring relay
Long Description
The CM-PVS.41S relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 300-500 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PVS.41S monitors the phase parameters over/undervoltage and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
International product number
4016779851848
Product number of the Manufacturer
1SVR730794R3300
Type of electric connection
Screw connection
With detachable clamps
false
Rated control supply voltage Us at AC 50HZ
300 - 500 V
Rated control supply voltage Us at AC 60HZ
300 - 500 V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Phase sequence monitoring
true
Phase failure detection
true
Function under voltage detection
true
Function over voltage detection
true
Phase imbalance monitoring
false
Voltage measuring range
300 - 500 V
Min. adjustable delay-on energization time
0.2 s
Max. permitted delay-on energization time
0.2 s
Min. adjustable off-delay time
0.1 s
Max. permitted off-delay time
30 s
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
2
Width
22.5 mm
Height
85.6 mm
Depth
103.7 mm
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
CM-PVS.41S
Procurement
Last updateJun 17, 2024, 3:42 PM
Part number1SVR730794R3300
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/d5c5bc27-ef3a-4cef-8cec-ea6ac50910ba
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:42 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SVR730794R3300
Description long: The CM-PVS.41S relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 300-500 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PVS.41S monitors the phase parameters over/undervoltage and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
Description short: CM-PVS.41S Three-phase monitoring relay
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SVR730794R3300
Customs Tariff Number: 85364900
ETIM 8.0
Phase monitoring relay:
Width: 22.5 mm
Height: 85.6 mm
Depth: 103.7 mm
Voltage measuring range: 300 - 500 V
With detachable clamps: false
Phase sequence monitoring: true
Phase failure detection: true
Function under voltage detection: true
Function over voltage detection: true
Phase imbalance monitoring: false
Type of electric connection: Screw connection
Rated control supply voltage Us at AC 50HZ: 300 - 500 V
Rated control supply voltage Us at AC 60HZ: 300 - 500 V
Rated control supply voltage Us at DC: - - - V
Max. permitted delay-on energization time: 0.2 s
Min. adjustable delay-on energization time: 0.2 s
Max. permitted off-delay time: 30 s
Min. adjustable off-delay time: 0.1 s
Voltage type for actuating: AC
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 2