Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CR-P - Pluggable Interface Relays and Optocouplers
Bill of material
ABB - 1SVR405600R0000 + CR-P024AC1 Pluggable interface relay 1c/o, A1-A2=24VAC, 250V/16A
Product ID
1SVR405600R0000
Extended Product Type
CR-P024AC1
Invoice Description
CR-P024AC1 Pluggable interface relay 1c/o, A1-A2=24VAC, 250V/16A
Description
Pluggable pcb relay
Long Description
The CR-P024AC1 pluggable interface relay is suitable for direct mounting on a printed circuit board or use in conjunction with ABB's sockets. This relay operates with a 024 V AC rated control supply voltage and has a 1 c/o (SPDT) output with contacts rated at 250 V / 16 A, enabling the possibility of switching multiple circuits with a single input signal. Coupled with a socket, the compact size of this relay offers possibilities to save space within a control panel. Furthermore, with an IP degree of 67, this relay offers complete protection against ingress of dust and airborne particles & protection against water and liquids, up to and including immersion in up to one meter of water. Standard sockets, logical sockets, pluggable function modules, holder and marker are available as accessories.
International product number
4013614498138
Product number of the Manufacturer
1SVR405600R0000
Type of accessory/spare part
Input voltage
V
Type of electric connection
Soldering flag connection
Accessory
Type of voltage (input voltage)
Mounting method
Spare part
Nominal current
16 A
Output voltage
V
With detachable clamps
false
Rated control supply voltage Us at AC 50HZ
24 - 24 V
Type of output voltage
Function extension possible
Rated control supply voltage Us at AC 60HZ
24 - 24 V
Rated operation current Ie
A
Number of pins
Type of digital output
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Drive, polarization
Polarized
Drive, switching attitude
Mono stable
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
1
With forced-guided contacts
false
Type of switch contact
Single contact
Complete with socket
false
With LED indication
false
Material of contact surface
Other
Material contact
Other
Degree of protection (IP)
IP67
Width
12.7 mm
Height
15.7 mm
Depth
29 mm
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
CR-P024AC1
Procurement
Last updateJun 17, 2024, 3:43 PM
Part number1SVR405600R0000
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/56087dfc-08e3-4848-a51b-b8a805ece806
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:43 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SVR405600R0000
Description long: The CR-P024AC1 pluggable interface relay is suitable for direct mounting on a printed circuit board or use in conjunction with ABB's sockets. This relay operates with a 024 V AC rated control supply voltage and has a 1 c/o (SPDT) output with contacts rated at 250 V / 16 A, enabling the possibility of switching multiple circuits with a single input signal. Coupled with a socket, the compact size of this relay offers possibilities to save space within a control panel. Furthermore, with an IP degree of 67, this relay offers complete protection against ingress of dust and airborne particles & protection against water and liquids, up to and including immersion in up to one meter of water. Standard sockets, logical sockets, pluggable function modules, holder and marker are available as accessories.
Description short: CR-P024AC1 Pluggable interface relay
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SVR405600R0000
Customs Tariff Number: 85364900
ETIM 8.0
Switching relay:
Nominal current: 16 A
Width: 12.7 mm
Height: 15.7 mm
Depth: 29 mm
With detachable clamps: false
Drive, polarization: Polarized
Drive, switching attitude: Mono stable
With forced-guided contacts: false
Type of switch contact: Single contact
Complete with socket: false
Type of electric connection: Soldering flag connection
Rated control supply voltage Us at AC 50HZ: 24 - 24 V
Rated control supply voltage Us at AC 60HZ: 24 - 24 V
Rated control supply voltage Us at DC: - - - V
Material of contact surface: Other
Degree of protection (IP): IP67
With LED indication: false
Material contact: Other
Voltage type for actuating: AC
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 1
Relay socket:
Mounting method:
Width: 12.7 mm
Height: 15.7 mm
Depth: 29 mm
With detachable clamps: false
Function extension possible:
Type of electric connection: Soldering flag connection
Number of pins:
Optocoupler:
Rated operation current Ie: A
Type of voltage (input voltage):
Type of digital output:
Input voltage: V
Output voltage: V
With LED indication: false
Type of output voltage:
Accessories/spare parts for switching relay:
Type of accessory/spare part:
Accessory:
Spare part: