Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CR-M - Pluggable Interface Relays
Bill of material
ABB - 1SVR405611R3000 + CR-M230AC2 Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/12A
Product ID
1SVR405611R3000
Extended Product Type
CR-M230AC2
Invoice Description
CR-M230AC2 Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/12A
Description
Pluggable miniature relay
Long Description
The CR-M230AC2 pluggable interface relay is a miniature relay, which is to be plugged into a suitable ABB CR-M socket. Plugged into a socket, the combination of relay and socket may be seemlessly snap-on mounted onto a DIN Rail.This relay operates with a 230 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 12 A, enabling the possibility of switching multiple circuits with a single input signal. The relay has an integrated test button which is used for the manual actuation of the relay by locking it's output contacts. The test button facilitates easy testing and commissioning. The relay also has an integrated LED, which provides the visual indication of the energization of the relay coil. Standard sockets, logic sockets, pluggable function modules, holders and markers are available as accessories. Standard sockets, logical sockets, pluggable function modules, holder and marker are available as accessories.
International product number
4013614497261
Product number of the Manufacturer
1SVR405611R3000
Type of accessory/spare part
Type of electric connection
Flat plug-in connection
Accessory
Mounting method
Spare part
Nominal current
12 A
With detachable clamps
false
Rated control supply voltage Us at AC 50HZ
230 - 230 V
Function extension possible
Rated control supply voltage Us at AC 60HZ
230 - 230 V
Number of pins
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Drive, polarization
Polarized
Drive, switching attitude
Mono stable
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
2
With forced-guided contacts
false
Type of switch contact
Single contact
Complete with socket
false
With LED indication
false
Material of contact surface
Other
Material contact
Other
Degree of protection (IP)
IP40
Width
21.2 mm
Height
35.6 mm
Depth
27.5 mm
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
CR-M230AC2
Procurement
Last updateJun 17, 2024, 3:42 PM
Part number1SVR405611R3000
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/93ac812a-a3eb-449b-afb1-26384ad088be
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:42 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SVR405611R3000
Description long: The CR-M230AC2 pluggable interface relay is a miniature relay, which is to be plugged into a suitable ABB CR-M socket. Plugged into a socket, the combination of relay and socket may be seemlessly snap-on mounted onto a DIN Rail.This relay operates with a 230 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 12 A, enabling the possibility of switching multiple circuits with a single input signal. The relay has an integrated test button which is used for the manual actuation of the relay by locking it's output contacts. The test button facilitates easy testing and commissioning. The relay also has an integrated LED, which provides the visual indication of the energization of the relay coil. Standard sockets, logic sockets, pluggable function modules, holders and markers are available as accessories. Standard sockets, logical sockets, pluggable function modules, holder and marker are available as accessories.
Description short: CR-M230AC2 Pluggable interface relay
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SVR405611R3000
Customs Tariff Number: 85364900
ETIM 8.0
Switching relay:
Nominal current: 12 A
Width: 21.2 mm
Height: 35.6 mm
Depth: 27.5 mm
With detachable clamps: false
Drive, polarization: Polarized
Drive, switching attitude: Mono stable
With forced-guided contacts: false
Type of switch contact: Single contact
Complete with socket: false
Type of electric connection: Flat plug-in connection
Rated control supply voltage Us at AC 50HZ: 230 - 230 V
Rated control supply voltage Us at AC 60HZ: 230 - 230 V
Rated control supply voltage Us at DC: - - - V
Material of contact surface: Other
Degree of protection (IP): IP40
With LED indication: false
Material contact: Other
Voltage type for actuating: AC
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 2
Relay socket:
Mounting method:
Width: 21.2 mm
Height: 35.6 mm
Depth: 27.5 mm
With detachable clamps: false
Function extension possible:
Type of electric connection: Flat plug-in connection
Number of pins:
Accessories/spare parts for switching relay:
Type of accessory/spare part:
Accessory:
Spare part: