Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TF42 - Thermal Overload Relays
Bill of material
ABB - 1SAZ721201R1013 + TF42-0.31 Thermal Overload Relay Trip class 10, 0.23-0.31 A
Product ID
1SAZ721201R1013
Extended Product Type
TF42-0.31
Invoice Description
TF42-0.31 Thermal Overload Relay Trip class 10, 0.23-0.31 A
Description
Thermal Overload Relay
Long Description
The TF42-0.31 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
International product number
4013614398018
Product number of the Manufacturer
1SAZ721201R1013
Adjustable current range
0.23 - 0.31 A
Max. rated operation voltage Ue
690 V
Mounting method
Direct attachment
Type of electrical connection of main circuit
Screw connection
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as change-over contact
1
Release class
CLASS 10
Reset function input
false
Reset function automatic
true
Reset function push-button
true
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
TF42
Procurement
Last updateJun 17, 2024, 3:53 PM
Part number1SAZ721201R1013
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/53dfce9a-deda-4669-b515-4c0a64e6b0c9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:53 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SAZ721201R1013
Description long: The TF42-0.31 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
Description short: TF42-0.31 Thermal Overload Relay
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SAZ721201R1013
Customs Tariff Number: 85364900
ETIM 8.0
Thermal overload relay:
Mounting method: Direct attachment
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 1
Number of auxiliary contacts as change-over contact: 1
Release class: CLASS 10
Type of electrical connection of main circuit: Screw connection
Max. rated operation voltage Ue: 690 V
Adjustable current range: 0.23 - 0.31 A
Reset function input: false
Reset function automatic: true
Reset function push-button: true