Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TF140DU - Thermal Overload Relays
Bill of material
ABB - 1SAZ431201R1001 + TF140DU-90 Thermal Overload Relay Trip class 10A, 66-90A
Product Id
1SAZ431201R1001
Extended Product Type
TF140DU-90
Invoice Description
TF140DU-90 Thermal Overload Relay Trip class 10A, 66-90A
Type
TF140DU
Description
Thermal overload relay
Short Description
TF140DU-90 Thermal Overload Relay
Long Description
The TF140DU-90 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors.
International product number
4013614446818
Product number of the Manufacturer
1SAZ431201R1001
Manufacturer Name
ABB
Adjustable current range
66, 90 A
Max. rated operation voltage Ue
690 V
Mounting method
Direct attachment
Type of electrical connection of main circuit
Screw connection
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as change-over contact
1
Release class
CLASS 10 A
Reset function input
false
Reset function automatic
true
Reset function push-button
true
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Procurement
By default all properties are visible
Use the checkboxes below to restrict the property list as you wish
Description
RFI
Last updateOct 18, 2023, 7:49 PM
Part number1SAZ431201R1001
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/29c0e4bf-c89c-4f14-902f-6ed0ccaa6cd6
Currency:
$
£
¥
CN¥
All information without guarantee
Last update
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SAZ431201R1001
Description long: The TF140DU-90 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors.
Description short: TF140DU-90 Thermal Overload Relay
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
Thermal overload relay:
Mounting method: Direct attachment
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 1
Number of auxiliary contacts as change-over contact: 1
Release class: CLASS 10 A
Type of electrical connection of main circuit: Screw connection
Max. rated operation voltage Ue: 690 V
Adjustable current range: 66, 90 A
Reset function input: false
Reset function automatic: true
Reset function push-button: true