Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CAF6 - Auxilary contact block front mounting
Bill of material
ABB - GJL1201330R0002 + CAF6-11E Auxiliary Contact 1NO/1NC screw terminal, front mounted
Product Id
GJL1201330R0002
Extended Product Type
CAF6-11E
Invoice Description
CAF6-11E Auxiliary Contact 1NO/1NC screw terminal, front mounted
Type
CAF6-11E
Description
Auxiliary Contact Block, for front mounting
Short Description
CAF6-11E Auxiliary Contact 1NO/1NC
Long Description
The CAF6-11E is an auxiliary contact for front mounting with 2 auxiliary contact and screw terminals.
International product number
4013614148361
Product number of the Manufacturer
GJL1201330R0002
Manufacturer Name
ABB
Number of contacts as change-over contact
0
Number of contacts as normally open contact
1
Number of contacts as normally closed contact
1
Number of fault-signal switches
0
Rated operation current Ie at AC-15, 230 V
4 A
Type of electric connection
Screw connection
Model
Top mounting
Mounting method
Front fastening
Lamp holder
None
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:41 PM
Part numberGJL1201330R0002
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/921adc6f-b714-4d6f-ab4c-b4b2e6a6e857
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:41 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: GJL1201330R0002
Description long: The CAF6-11E is an auxiliary contact for front mounting with 2 auxiliary contact and screw terminals.
Description short: CAF6-11E Auxiliary Contact 1NO/1NC
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB.BBCGJL1201330R0002
Customs Tariff Number: 85365080
ETIM 8.0
Auxiliary contact block:
Mounting method: Front fastening
Model: Top mounting
Lamp holder: None
Rated operation current Ie at AC-15, 230 V: 4 A
Type of electric connection: Screw connection
Number of fault-signal switches: 0
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Number of contacts as change-over contact: 0