Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CA6 - Auxillary contact block lateral mounting
Bill of material
ABB - GJL1201317R0003 + CA6-11M Auxiliary Contact 1NO/1NC screw terminal, side mounted
Product Id
GJL1201317R0003
Extended Product Type
CA6-11M
Invoice Description
CA6-11M Auxiliary Contact 1NO/1NC screw terminal, side mounted
Type
CA6-11M
Description
Auxiliary Contact Block, for lateral mounting
Short Description
CA6-11M Auxiliary Contact 1NO/1NC
Long Description
CA6-11M is an auxiliary contact for side with 2 auxiliary contact and screw terminals.
International product number
4013614050961
Product number of the Manufacturer
GJL1201317R0003
Manufacturer Name
ABB
Number of contacts as change-over contact
0
Number of contacts as normally open contact
1
Number of contacts as normally closed contact
1
Number of fault-signal switches
0
Rated operation current Ie at AC-15, 230 V
4 A
Type of electric connection
Screw connection
Model
Top mounting
Mounting method
Side mounting
Lamp holder
None
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Procurement
Last updateJun 17, 2024, 3:41 PM
Part numberGJL1201317R0003
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/5976a0d2-9e55-472a-abf2-6af73461f827
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:41 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: GJL1201317R0003
Description long: CA6-11M is an auxiliary contact for side with 2 auxiliary contact and screw terminals.
Description short: CA6-11M Auxiliary Contact 1NO/1NC
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB.BBCGJL1201317R0003
Customs Tariff Number: 85365080
ETIM 8.0
Auxiliary contact block:
Mounting method: Side mounting
Model: Top mounting
Lamp holder: None
Rated operation current Ie at AC-15, 230 V: 4 A
Type of electric connection: Screw connection
Number of fault-signal switches: 0
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Number of contacts as change-over contact: 0