Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
VBC6 - Mini Reversing Contactor with mechanical interlock (DC)
Bill of material
ABB - GJL1213901R0013 + VBC6-30-01-03 Mini Rev.Contactor 60VDC
Product ID
GJL1213901R0013
Extended Product Type
VBC6-30-01-03
Invoice Description
VBC6-30-01-03 Mini Rev.Contactor 60VDC
Description
Mini Reversing Contactor with mechanical interlock (DC)
Long Description
The VBC6-30-01 mini reversing contactor is a compact 3 pole contactor with 1 auxiliary contact, screw terminals and normal mechanical interlock. They are ideally suited for applications where reliability is a must and space is at a premium. Mini reversing contactors are used in residential buldings, commercial buildings and industrial applications for the control of three-phase motor loads up to 4 kW (AC-3). Further features are the noiseless and hum-free coil, a a switch position indication and the integrated possibility for rail or wall mounting.
International product number
4013614224386
Product number of the Manufacturer
GJL1213901R0013
Function
Reversing contactor
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
60 - 60 V
Voltage type for actuating
DC
Rated operation current Ie at AC-1, 400 V
6 A
Rated operation current Ie at AC-3, 400 V
9 A
Rated operation power at AC-3, 400 V
4 kW
Rated operation power NEMA
1.4914 kW
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Type of electrical connection of main circuit
Screw connection
Degree of protection (IP)
IP20
Degree of protection (NEMA)
1
Rail mounting possible
true
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
VBC6-30-01
Procurement
Last updateJun 17, 2024, 3:41 PM
Part numberGJL1213901R0013
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/a3d71077-65e6-454b-83ba-47b53860ec34
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:41 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: GJL1213901R0013
Description long: The VBC6-30-01 mini reversing contactor is a compact 3 pole contactor with 1 auxiliary contact, screw terminals and normal mechanical interlock. They are ideally suited for applications where reliability is a must and space is at a premium. Mini reversing contactors are used in residential buldings, commercial buildings and industrial applications for the control of three-phase motor loads up to 4 kW (AC-3). Further features are the noiseless and hum-free coil, a a switch position indication and the integrated possibility for rail or wall mounting.
Description short: VBC6-30-01-03 Mini Rev.Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB.BBCGJL1213901R0013
Customs Tariff Number: 85365080
ETIM 8.0
Combination of contactors:
Function: Reversing contactor
Rated operation power at AC-3, 400 V: 4 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Rated operation current Ie at AC-3, 400 V: 9 A
Rated operation current Ie at AC-1, 400 V: 6 A
Rail mounting possible: true
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: 60 - 60 V
Degree of protection (IP): IP20
Type of electrical connection of main circuit: Screw connection
Type of electrical connection for auxiliary- and control current circuit: Screw connection
Voltage type for actuating: DC
Degree of protection (NEMA): 1
Rated operation power NEMA: 1.4914 kW