Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ESB25N - Installation Contactors
Bill of material
ABB - 1SAE231111M0204 + ESB25-04N-02 Installation Contactor 0NO/4NC, 42 V AC/DC
Product ID
1SAE231111M0204
Extended Product Type
ESB25-04N-02
Invoice Description
ESB25-04N-02 Installation Contactor 0NO/4NC, 42 V AC/DC
Description
Installation Contactor
Long Description
The ESB25..N installation contactors are used to control single and three-phase loads up to 25 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
International product number
Product number of the Manufacturer
1SAE231111M0204
Rated operating voltage
220 - 400 V
Rated operation current
25 A
Utility category
7
Rated excitation voltage
42 - 42 V
Voltage type (operating voltage)
AC/DC
Voltage type (excitation voltage)
AC/DC
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
4
Slider for hand switch
false
Width in number of modular spacings
2
Built-in depth
58 mm
Additional equipment possible
true
With day/night function
false
Hum-free
true
Degree of protection (IP)
IP20
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
ESB25-04N
Procurement
Last updateJun 17, 2024, 3:52 PM
Part number1SAE231111M0204
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/94b82f1c-ef7b-4d49-9600-b36eb9779c77
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:52 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SAE231111M0204
Description long: The ESB25..N installation contactors are used to control single and three-phase loads up to 25 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
Description short: ESB25-04N-02 Installation Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SAE231111M0204
Customs Tariff Number: 85365080
ETIM 8.0
Installation contactor for distribution board:
Built-in depth: 58 mm
Rated operating voltage: 220 - 400 V
Width in number of modular spacings: 2
Utility category: 7
Slider for hand switch: false
Voltage type (excitation voltage): AC/DC
Voltage type (operating voltage): AC/DC
Degree of protection (IP): IP20
Rated operation current: 25 A
Additional equipment possible: true
Number of contacts as normally closed contact: 4
Number of contacts as normally open contact: 0
Rated excitation voltage: 42 - 42 V
Hum-free: true
With day/night function: false