Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ESB20N - Installation Contactors
Bill of material
ABB - 1SBE121111M1411 + ESB20-11N-14 Installation Contactor 1NO/1NC, 12V AC/DC
Product ID
1SBE121111M1411
Extended Product Type
ESB20-11N-14
Invoice Description
ESB20-11N-14 Installation Contactor 1NO/1NC, 12V AC/DC
Description
Installation Contactor
Long Description
The ESB20..N installation contactors are used to control single loads up to 20 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
International product number
Product number of the Manufacturer
1SBE121111M1411
Rated operating voltage
220 - 250 V
Rated operation current
20 A
Utility category
7
Rated excitation voltage
12 - 12 V
Voltage type (operating voltage)
AC/DC
Voltage type (excitation voltage)
AC/DC
Number of contacts as normally open contact
1
Number of contacts as normally closed contact
1
Slider for hand switch
false
Width in number of modular spacings
1
Built-in depth
58 mm
Additional equipment possible
true
With day/night function
false
Hum-free
true
Degree of protection (IP)
IP20
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
ESB20-11N
Procurement
Last updateApr 11, 2025, 9:46 PM
Part number1SBE121111M1411
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 11, 2025, 9:46 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SBE121111M1411
Description long: The ESB20..N installation contactors are used to control single loads up to 20 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
Description short: ESB20-11N-14 Installation Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SBE121111M1411
Customs Tariff Number: 85365080
GTIN-Code:
ETIM 8.0
Installation contactor for distribution board:
Built-in depth: 58 mm
Rated operating voltage: 220 - 250 V
Width in number of modular spacings: 1
Utility category: 7
Slider for hand switch: false
Voltage type (excitation voltage): AC/DC
Voltage type (operating voltage): AC/DC
Degree of protection (IP): IP20
Rated operation current: 20 A
Additional equipment possible: true
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Rated excitation voltage: 12 - 12 V
Hum-free: true
With day/night function: false
ETIM 9.0
Installation contactor for distribution board:
Built-in depth: 58 mm
Rated operating voltage: 220 - 250 V
Width in number of modular spacings: 1
: 7
Slider for hand switch: false
Voltage type (excitation voltage): AC/DC
Voltage type (operating voltage): AC/DC
Degree of protection (IP): IP20
Rated operation current: 20 A
Additional equipment possible: true
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Rated excitation voltage: 12 - 12 V
Hum-free: true
With day/night function: false
eclass
27-14-23-08 - Installation contactor for distribution board:
Rated operating current Ie: 20 A
rated current: 220 - 250 V
min. rated operating voltage: 220 - 250 V
voltage type of operating voltage: AC/DC
slider for hand switch present: false
additional equipment possible: 20 A
utility category: 7
day/night switching present: false
Number of breaking contacts: 1
Number of making contacts: 1
Width in units of measurement: 1
Installation depth: 58 mm
max. rated excitation voltage: 12 - 12 V
min. rated excitation voltage: 12 - 12 V
Operating voltage type: AC/DC
degree of protection: IP20