Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ABB Low Voltage & Systems
Description
ESB16N - Installation Contactors
Bill of material
ABB - 1SBE111111R0411 + ESB16-11N-04 Installation Contactor 1NO/1NC, 110V AC/DC
Product ID
1SBE111111R0411
Extended Product Type
ESB16-11N-04
Invoice Description
ESB16-11N-04 Installation Contactor 1NO/1NC, 110V AC/DC
Description
Installation Contactor
Long Description
The ESB16..N installation contactors are used to control single loads up to 16 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
International product number
3471523007062
Product number of the Manufacturer
1SBE111111R0411
Rated operating voltage
220 - 250 V
Rated operation current
16 A
Utility category
7
Rated excitation voltage
110 - 110
V
Voltage type (operating voltage)
AC/DC
Voltage type (excitation voltage)
AC/DC
Number of contacts as normally open contact
1
Number of contacts as normally closed contact
1
Slider for hand switch
false
Width in number of modular spacings
1
Built-in depth
58 mm
Additional equipment possible
true
With day/night function
false
Hum-free
true
Degree of protection (IP)
IP20
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
ESB16-11N
Procurement
Last updateDec 10, 2025, 10:56 AM
Part number1SBE111111R0411
All information without guarantee
Last update: Dec 10, 2025, 10:56 AM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SBE111111R0411
Description long: The ESB16..N installation contactors are used to control single loads up to 16 A and can be operated by AC or DC. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
Description short: ESB16-11N-04 Installation Contactor
Product website: https://new.abb.com/products/ABB1SBE111111R0411
Customs Tariff Number: 85365080
GTIN-Code: 3471523007062
ECLASS 12.0
27-14-23-08 - Installation contactor for distribution board:
Installation depth: 58 mm
min. rated operating voltage: 220 - 250 V
rated current: 220 - 250 V
Width in units of measurement: 1
utility category: 7
slider for hand switch present: false
voltage type of operating voltage: AC/DC
Operating voltage type: AC/DC
degree of protection: IP20
additional equipment possible: 16 A
Number of breaking contacts: 1
Number of making contacts: 1
max. rated excitation voltage: 110 - 110 V
min. rated excitation voltage: 110 - 110 V
day/night switching present: false
ECLASS 13.0
27-14-23-08 - Installation contactor for distribution board:
Installation depth: 58 mm
min. rated operating voltage: 220 - 250 V
slider for hand switch present: false
voltage type of operating voltage: AC/DC
Operating voltage type: AC/DC
degree of protection: IP20
Rated operating current Ie: 16 A
additional equipment possible: true
Number of breaking contacts: 1
Number of making contacts: 1
min. rated excitation voltage: 110 - 110 V
max. rated excitation voltage: 110 - 110 V
ECLASS 14.0
27-14-23-08 - Installation contactor for distribution board:
ETIM 8.0
Installation contactor for distribution board:
Built-in depth: 58 mm
Rated operating voltage: 220 - 250 V
Width in number of modular spacings: 1
Utility category: 7
Slider for hand switch: false
Voltage type (excitation voltage): AC/DC
Voltage type (operating voltage): AC/DC
Degree of protection (IP): IP20
Rated operation current: 16 A
Additional equipment possible: true
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Rated excitation voltage: 110 - 110 V
Hum-free: true
With day/night function: false
ETIM 9.0
Installation contactor for distribution board:
Built-in depth: 58 mm
Rated operating voltage: 220 - 250 V
Width in number of modular spacings: 1
Utility category: 7
Slider for hand switch: false
Voltage type (excitation voltage): AC/DC
Voltage type (operating voltage): AC/DC
Degree of protection (IP): IP20
Rated operation current: 16 A
Additional equipment possible: true
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Rated excitation voltage: 110 - 110 V
Hum-free: true
With day/night function: false
ETIM 10.0
Installation contactor for distribution board:
Built-in depth: 58 mm
Rated operating voltage: 220 - 250 V
Width in number of modular spacings: 1
Slider for hand switch: false
Voltage type (excitation voltage): AC/DC
Voltage type (operating voltage): AC/DC
Degree of protection (IP): IP20
Rated operation current: 16 A
Additional equipment possible: true
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Rated excitation voltage: 110 - 110 V
Hum-free: true
With day/night function: false