Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CAL-18 - Auxilliary Contact Block - Side Mounted
Bill of material
ABB - 1SFN010720R1011 + CAL18-11 Auxiliary Contact Block
Product ID
1SFN010720R1011
Extended Product Type
CAL18-11
Invoice Description
CAL18-11 Auxiliary Contact Block
Description
2-pole - Screw Terminals
Long Description
2 pole screw type side mounted auxilliary contact block, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
International product number
7320500256305
Product number of the Manufacturer
1SFN010720R1011
Number of contacts as change-over contact
0
Number of contacts as normally open contact
1
Number of contacts as normally closed contact
1
Number of fault-signal switches
0
Type of electric connection
Screw connection
Model
Top mounting
Mounting method
Side mounting
Lamp holder
None
Customs tariff number
85369010
Deeplink product page
Link to product detail page
Type
CAL-18
Procurement
Last updateJun 17, 2024, 3:39 PM
Part number1SFN010720R1011
AUSSCHREIBEN.DEhttps://qs.ade.adesystem.net/catalog/abb/catalogItem/223c47be-1e26-46f4-b52d-00eb892f3eaa
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jun 17, 2024, 3:39 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFN010720R1011
Description long: 2 pole screw type side mounted auxilliary contact block, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
Description short: AUX. CONTACT#CAL18-11
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFN010720R1011
Customs Tariff Number: 85369010
ETIM 8.0
Auxiliary contact block:
Mounting method: Side mounting
Model: Top mounting
Lamp holder: None
Type of electric connection: Screw connection
Number of fault-signal switches: 0
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Number of contacts as change-over contact: 0