Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ASL12 - 3-pole Contactors - DC Operated
Bill of material
ABB - 1SBL113001M8101 + ASL12-30-01-81M 24VDC Contactor
Product Id
1SBL113001M8101
Extended Product Type
ASL12-30-01-81M
Invoice Description
ASL12-30-01-81M 24VDC Contactor
Type
ASL12-30-01
Description
Screw terminals
Short Description
ASL12-30-01-81M 24VDC Contactor
Long Description
ASL12 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. The ASL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. ASL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
International product number
3471523060715
Product number of the Manufacturer
1SBL113001M8101
Manufacturer Name
ABB
Rated control supply voltage Us at AC 50HZ
-, - V
Rated control supply voltage Us at AC 60HZ
-, - V
Rated control supply voltage Us at DC
-, - V
Voltage type for actuating
Rated operation current Ie at AC-1, 400 V
A
Rated operation current Ie at AC-3, 400 V
A
Rated operation power at AC-3, 400 V
kW
Modular version
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally closed contacts as main contact
Number of normally open contacts as main contact
Customs tariff number
85364900
Deeplink product page
Procurement
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SBL113001M8101
Description long: ASL12 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. The ASL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. ASL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
Description short: ASL12-30-01-81M 24VDC Contactor
Manufacturer / brand name: ABB
Product website:
Customs Tariff Number: 85364900
ETIM 8.0
Power contactor, AC switching:
Modular version:
Rated operation power at AC-3, 400 V: kW
Number of normally open contacts as main contact:
Number of normally closed contacts as main contact:
Number of auxiliary contacts as normally open contact:
Number of auxiliary contacts as normally closed contact:
Rated operation current Ie at AC-3, 400 V: A
Rated operation current Ie at AC-1, 400 V: A
Rated control supply voltage Us at AC 50HZ: -, - V
Rated control supply voltage Us at AC 60HZ: -, - V
Rated control supply voltage Us at DC: -, - V
Type of electrical connection of main circuit:
Voltage type for actuating:
Power contactor, DC switching:
Rated control supply voltage Us at AC 50HZ: -, - V
Rated control supply voltage Us at AC 60HZ: -, - V
Rated control supply voltage Us at DC: -, - V
cadenas_class
: