Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AF96 - 3-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL407001R1311 + AF96-30-11-13 100-250V50/60HZ-DC Contactor
Product ID
1SBL407001R1311
Extended Product Type
AF96-30-11-13
Invoice Description
AF96-30-11-13 100-250V50/60HZ-DC Contactor
Description
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
Long Description
The AF96-30-11-13 is a 3 pole - 1000 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 45 kW / 400 V AC (AC-3) or 60 hp / 480 V UL and switching power circuits up to 130 A (AC-1) or 115 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
International product number
3471523133334
Product number of the Manufacturer
1SBL407001R1311
Rated control supply voltage Us at AC 50HZ
100 - 100 V
Rated control supply voltage Us at AC 60HZ
100 - 100 V
Rated control supply voltage Us at DC
100 - 100 V
Voltage type for actuating
AC/DC
Rated operation current Ie at AC-1, 400 V
130 A
Rated operation current Ie at AC-3, 400 V
105 A
Rated operation power at AC-3, 400 V
45 kW
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
AF96-30-11
Procurement
Last updateOct 18, 2023, 7:49 PM
Part number1SBL407001R1311
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/ce8c1d8e-0f66-41cb-aa63-ff6cc8444d91
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:49 PM
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85364900
Description long: The AF96-30-11-13 is a 3 pole - 1000 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 45 kW / 400 V AC (AC-3) or 60 hp / 480 V UL and switching power circuits up to 130 A (AC-1) or 115 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: AF96-30-11-13 100-250V50/60HZ-DC Contactor
GTIN-Code: 3471523133334
Order Number: 1SBL407001R1311
Product website: Link to product detail page
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 45 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 1
Rated operation current Ie at AC-3, 400 V: 105 A
Rated operation current Ie at AC-1, 400 V: 130 A
Rated control supply voltage Us at AC 50HZ: 100 - 100 V
Rated control supply voltage Us at AC 60HZ: 100 - 100 V
Rated control supply voltage Us at DC: 100 - 100 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC