Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AF580 - 3-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SFL617001R7011 + AF580-30-11 100-250V 50/60Hz / 100-250V DC Contactor
Product ID
1SFL617001R7011
Extended Product Type
AF580-30-11-70
Invoice Description
AF580-30-11 100-250V 50/60Hz / 100-250V DC Contactor
Description
Contactor with one aux. block on the left hand side
Long Description
The AF580-30-11-70 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 315 kW / 400 V AC (AC-3) or 500 hp / 480 V UL and switching power circuits up to 800 A (AC-1) or 750 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
International product number
7320500217696
Product number of the Manufacturer
1SFL617001R7011
Rated control supply voltage Us at AC 50HZ
100 - 250 V
Rated control supply voltage Us at AC 60HZ
100 - 250 V
Rated control supply voltage Us at DC
100 - 250 V
Voltage type for actuating
AC/DC
Rated operation current Ie at AC-1, 400 V
800 A
Rated operation current Ie at AC-3, 400 V
580 A
Rated operation power at AC-3, 400 V
315 kW
Rated operation power NEMA
186.4250 kW
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
AF580-30-11
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Classifications
CNS
Object Properties:
Order Number: 1SFL617001R7011
Description long: The AF580-30-11-70 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 315 kW / 400 V AC (AC-3) or 500 hp / 480 V UL and switching power circuits up to 800 A (AC-1) or 750 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: AF580-30-11 100-250V 50/60Hz / 100-250V DC Contactor
Manufacturer / brand name: ABB
Product website: https://new.abb.com/products/ABB1SFL617001R7011
Customs Tariff Number: 85364900
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 315 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 1
Rated operation current Ie at AC-3, 400 V: 580 A
Rated operation current Ie at AC-1, 400 V: 800 A
Rated control supply voltage Us at AC 50HZ: 100 - 250 V
Rated control supply voltage Us at AC 60HZ: 100 - 250 V
Rated control supply voltage Us at DC: 100 - 250 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: 186.4250 kW