Catalog navigation
All catalogs
Geometric Search
CAD model selection
Add for comparison
Selectable products: 34
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AF38B - 3 or 4-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL297561R1400 + AF38B-22-00-14 250-500V50/60HZ-DC Contactor
Product Id
1SBL297561R1400
Extended Product Type
AF38B-22-00-14
Invoice Description
AF38B-22-00-14 250-500V50/60HZ-DC Contactor
Description
Screw Terminals 2 N.O + 2 N.C Poles AF Contactor - Top Mounted Coil Terminal
Long Description
International product number
3471523123441
Product number of the Manufacturer
1SBL297561R1400
Rated control supply voltage Us at AC 50HZ
250 - 500
V
Rated control supply voltage Us at AC 60HZ
250 - 500
V
Rated control supply voltage Us at DC
250 - 500
V
Voltage type for actuating
AC/DC
Rated operation current Ie at AC-1, 400 V
55
A
Rated operation current Ie at AC-3, 400 V
22
A
Rated operation power at AC-3, 400 V
11
kW
Modular version
false
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
2
Number of normally open contacts as main contact
2
Customs tariff number
85364900
Type
AF38(Z)B-22-00
Rated operation power NEMA
kW
Deeplink product page
Link to product detail page
Procurement
Last updateJul 25, 2025, 9:54 AM
Part number1SBL297561R1400
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jul 25, 2025, 9:54 AM
Preview - Generation
Preview
3D
2D

Classifications
ETIM 10.0
Power contactor, AC switching:
Suitable for distribution board: false
Rated operation power at AC-3, 400 V: 11 kW
Number of normally open contacts as main contact: 2
Number of normally closed contacts as main contact: 2
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 22 A
Rated operation current Ie at AC-1, 400 V: 55 A
Rated control supply voltage AC 50 Hz: 250 - 500 V
Rated control supply voltage AC 60 Hz: 250 - 500 V
Rated control supply voltage DC: 250 - 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: kW
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85364900
Description long: The AF38B-22-00-14 is a 4 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 11 kW / 400 V AC (AC-3) and switching power circuits up to 55 A (AC-1) or 55 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description short: AF38B-22-00-14 250-500V50/60HZ-DC Contactor
GTIN-Code: 3471523123441
Order Number: 1SBL297561R1400
Product website: https://new.abb.com/products/ABB1SBL297561R1400
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 11 kW
Number of normally open contacts as main contact: 2
Number of normally closed contacts as main contact: 2
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 22 A
Rated operation current Ie at AC-1, 400 V: 55 A
Rated control supply voltage Us at AC 50HZ: 250 - 500 V
Rated control supply voltage Us at AC 60HZ: 250 - 500 V
Rated control supply voltage Us at DC: 250 - 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: kW
ETIM 9.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 11 kW
Number of normally open contacts as main contact: 2
Number of normally closed contacts as main contact: 2
Number of auxiliary contacts as normally open contact: 0
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 22 A
Rated operation current Ie at AC-1, 400 V: 55 A
Rated control supply voltage AC 50 Hz: 250 - 500 V
Rated control supply voltage AC 60 Hz: 250 - 500 V
Rated control supply voltage DC: 250 - 500 V
Type of electrical connection of main circuit: Screw connection
Voltage type for actuating: AC/DC
Rated operation power NEMA: kW
eclass
27-37-10-03 - Power contactor, AC switching:
Rated operating power with AC-3, 400 V: 11 kW
Rated operating current Ie with AC-1, 400 V: 55 A
Rated operating current Ie with AC-3, 400 V: 22 A
max. rated control supply voltage Us: 250 - 500 V
min. rated control voltage Us with AC 50 Hz: 250 - 500 V
min. rated control voltage Us with AC 60 Hz: 250 - 500 V
min. rated control voltage Us with DC: 250 - 500 V
Number of auxiliary contacts as opener: 0
Number of auxiliary contacts as shutter: 0
Number of main contacts as opener: 2
Number of making contacts and main contacts: 2
Type of actuation: AC/DC
Connection type: Screw connection
suitable for series installation: false